(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a surface type circuit breaker.
Part Number |
---|
NE53SA3P20A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Operating Voltage (V) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 415 V (kA) | Terminal structure | Compatible Standards | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,180.48 | CIRCIT BRAEAKER | 1 Piece(s) | 9 Day(s) | 50AF | [3] 3 | 20 | 130 | 75 | 87 | DC250 | 7.5 | 10 | Wire press terminal M5 | JIS C 8201-2-1 Ann2, IEC60947-2 | Terminal cover, terminal screw, mounting screw |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Fasten With Screws | Connection Method | Surface type |
---|---|---|---|---|---|
Representative Standard | PSE | Rated insulation voltage(V) | AC690 | Excess current tripping format | Thermal - electromagnet |
Reverse Connections | Applicable |
Please check the type/dimensions/specifications of the part NE53SA3P20A in the NE-S, circuit breaker (generic form), S series, front surface shape series.
Part Number |
---|
NE103SA3P50A |
NE104SA4P50A |
NE52SA2P50A |
NE53SA3P30A |
NE53SA3P40A |
NE53SA3P50A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Operating Voltage (V) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 415 V (kA) | Terminal structure | Compatible Standards | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,022.58 | 1 Piece(s) | 9 Day(s) | 100AF | [3] 3 | 50 | 155 | 90 | 92 | DC250 | 22 | 30 | For crimp terminal M8 | JIS C 8201-2-1 Ann1·Ann2, IEC60947-2 | Terminal cover, terminal screw, mounting screw, crimp terminal | ||
฿ 15,339.48 | 1 Piece(s) | 9 Day(s) | 100AF | 4 | 50 | 155 | 120 | 92 | - | 22 | 30 | For crimp terminal M8 | JIS C 8201-2-1 Ann1·Ann2, IEC60947-2 | Terminal cover, terminal screw, mounting screw, crimp terminal | ||
฿ 3,910.60 | 1 Piece(s) | 9 Day(s) | 50AF | 2 | 50 | 130 | 50 | 87 | DC250 | 7.5 | 10 | Wire press terminal M5 | JIS C 8201-2-1 Ann2, IEC60947-2 | Terminal cover, terminal screw, mounting screw | ||
฿ 5,180.48 | 1 Piece(s) | 9 Day(s) | 50AF | [3] 3 | 30 | 130 | 75 | 87 | DC250 | 7.5 | 10 | Wire press terminal M5 | JIS C 8201-2-1 Ann2, IEC60947-2 | Terminal cover, terminal screw, mounting screw | ||
฿ 5,180.48 | 1 Piece(s) | 9 Day(s) | 50AF | [3] 3 | 40 | 130 | 75 | 87 | DC250 | 7.5 | 10 | Wire press terminal M5 | JIS C 8201-2-1 Ann2, IEC60947-2 | Terminal cover, terminal screw, mounting screw | ||
฿ 5,180.48 | 1 Piece(s) | 9 Day(s) | 50AF | [3] 3 | 50 | 130 | 75 | 87 | DC250 | 7.5 | 10 | Wire press terminal M5 | JIS C 8201-2-1 Ann2, IEC60947-2 | Terminal cover, terminal screw, mounting screw |
How can we improve?
How can we improve?