1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NE-N, circuit breaker (economic form) with simple 3 neutral wire phase failure protection, E series, high capacity (NE68NA3P60A)

CIRCIT BRAEAKER

NE-N, circuit breaker (economic form) with simple 3 neutral wire phase failure protection, E series, high capacity (NE68NA3P60A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a high capacity circuit breaker with single phase 3 wire neutral line open phase protection.

 
Part Number
NE68NA3P60A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Terminal structure Standard accessories

฿ 3,342.18

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 60AF1010601307590For crimp terminal M6Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

Loading...

  1. 1

Basic Information

Number of Poles 3 Mounting Method Fasten With Screws Connection Method Surface type
Representative Standard PSE Rated Operating Voltage(V) AC100/200 (single 3) Excess current tripping format Thermal - electromagnet
Reverse Connections Not Applicable Compatible Standards JIS C 8201-2-1 Ann2

Please check the type/dimensions/specifications of the part NE68NA3P60A in the NE-N, circuit breaker (economic form) with simple 3 neutral wire phase failure protection, E series, high capacity series.

Products with similar specification

Part Number
NE108NA3P100A
NE108NA3P60A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Terminal structure Standard accessories

฿ 6,135.91

1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF25251001559088For crimp terminal M8Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw

฿ 6,135.91

1 Piece(s) 9 Day(s) [100AF to 199AF] 100AF2525601559088For crimp terminal M8Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw