1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NE-N, circuit breaker (economic form) with simple 3 neutral wire phase failure protection, E series (Part Number)

NE-N, circuit breaker (economic form) with simple 3 neutral wire phase failure protection, E series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,275.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]A circuit breaker provided with open neutral protection of single-phase 3-wire system. [Specifications]A terminal cover, mounting screws, wood screws, sealing plate, terminal cover set screws, and crimp terminals are included.

 
Part Number
NE58NA3P20A
NE58NA3P30A
NE58NA3P40A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Current
(A)

฿ 3,275.67

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 20

฿ 3,275.67

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 30

฿ 3,275.67

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 40

Loading...

  1. 1

Basic Information

Ampere frame 50AF Rated block capacity AC 100 V(kA) 10 Rated block capacity AC 200 V(kA) 10
Number of Poles 3 Mounting Method Fasten With Screws Representative Standard PSE
Dimension height(mm) 130 Dimension width(mm) 75 Dimension depth(mm) 90
Rated Operating Voltage(V) AC100/200 (single 3) Excess current tripping format Thermal - electromagnet Terminal structure Wire press terminal M5
Reverse Connections Not Applicable Compatible Standards JIS C 8201-2-1 Ann2 Standard accessories Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw