1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NE/NBE, circuit breaker (economic form), E series, front surface shape, high capacity

NE/NBE, circuit breaker (economic form), E series, front surface shape, high capacity
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,450.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a front surface type (E series), high capacity circuit breaker.

 
Part Number
NE152A2P125A
NE153A3P120A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Current
(A)
Dimension width
(mm)

฿ 6,450.36

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 212560

฿ 7,115.53

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 312090

Loading...

  1. 1

Basic Information

Ampere frame 150AF Rated block capacity AC 200 V(kA) 35 Rated Braking Capacity at Rated Voltage of VDC 250(kA) 7.5
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Surface type
Dimension height(mm) 155 Dimension depth(mm) 88 Rated Operating Voltage(V) DC250
Rated insulation voltage(V) AC600 Rated block capacity AC 500 V(kA) 7.5 Rated block capacity AC 415 V(kA) 10
Excess current tripping format Thermal - electromagnet Terminal structure For crimp terminal M8 Reverse Connections Applicable
Compatible Standards JIS C 8201-2-1 Ann2 Standard accessories Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw