1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NBE, circuit breaker (economic form), E series, rear surface shape (NE52AB2P15A)

CIRCIT BRAEAKER

NBE, circuit breaker (economic form), E series, rear surface shape (NE52AB2P15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a surface type circuit breaker.

 
Part Number
NE52AB2P15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Rated insulation voltage
(V)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 415 V
(kA)
Terminal structure

฿ 3,178.91

CIRCIT BRAEAKER 1 Piece(s) 5 Day(s) 50AF102.5215AC500-5Wire press terminal M5

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Backside shape
Representative Standard PSE Rated Operating Voltage(V) DC250 Excess current tripping format Thermal - electromagnet
Reverse Connections Applicable Compatible Standards JIS C 8201-2-1 Ann2 Standard accessories Mounting screw, wooden screw, stamping plate, terminal cover set screw

Please check the type/dimensions/specifications of the part NE52AB2P15A in the NBE, circuit breaker (economic form), E series, rear surface shape series.

Products with similar specification

Part Number
NE102AB2P50A
NE103AB3P50A
NE52AB2P20A
NE52AB2P30A
NE52AB2P40A
NE52AB2P50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Rated insulation voltage
(V)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 415 V
(kA)
Terminal structure

฿ 6,111.72

1 Piece(s) 9 Day(s) 100AF357.5250AC6007.510For crimp terminal M8

฿ 6,813.18

1 Piece(s) 9 Day(s) 100AF357.5[3] 350AC6007.510For crimp terminal M8

฿ 3,178.91

1 Piece(s) 9 Day(s) 50AF102.5220AC500-5Wire press terminal M5

฿ 3,178.91

1 Piece(s) 9 Day(s) 50AF102.5230AC500-5Wire press terminal M5

฿ 3,178.91

1 Piece(s) 9 Day(s) 50AF102.5240AC500-5Wire press terminal M5

฿ 3,178.91

1 Piece(s) 9 Day(s) 50AF102.5250AC500-5Wire press terminal M5