1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NBE circuit breaker (economy type) E series recessed type (NE52AF2P15A)

CIRCIT BRAEAKER

NBE circuit breaker (economy type) E series recessed type (NE52AF2P15A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an embedded type circuit breaker.

 
Part Number
NE52AF2P15A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Dimension width
(mm)
Dimension depth
(mm)
Rated insulation voltage
(V)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 415 V
(kA)
Terminal structure

฿ 4,448.79

CIRCIT BRAEAKER 1 Piece(s) 5 Day(s) 50AF102.521595144AC500-5Wire press terminal M5

Loading...

  1. 1

Basic Information

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Fasten With Screws Connection Method Embedded Type
Representative Standard PSE Dimension height(mm) 200 Rated Operating Voltage(V) DC250
Excess current tripping format Thermal - electromagnet Reverse Connections Applicable Compatible Standards JIS C 8201-2-1 Ann2
Standard accessories Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

Please check the type/dimensions/specifications of the part NE52AF2P15A in the NBE circuit breaker (economy type) E series recessed type series.

Products with similar specification

Part Number
NE102AF2P50A
NE103AF3P50A
NE52AF2P20A
NE52AF2P30A
NE52AF2P40A
NE52AF2P50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 200 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Number of Poles Rated Current
(A)
Dimension width
(mm)
Dimension depth
(mm)
Rated insulation voltage
(V)
Rated block capacity AC 500 V
(kA)
Rated block capacity AC 415 V
(kA)
Terminal structure

฿ 7,357.41

1 Piece(s) 9 Day(s) 100AF357.5250115199AC6007.510For crimp terminal M8

฿ 8,083.05

1 Piece(s) 9 Day(s) 100AF357.5[3] 350150199AC6007.510For crimp terminal M8

฿ 4,448.79

1 Piece(s) 9 Day(s) 50AF102.522095144AC500-5Wire press terminal M5

฿ 4,448.79

1 Piece(s) 9 Day(s) 50AF102.523095144AC500-5Wire press terminal M5

฿ 4,448.79

1 Piece(s) 9 Day(s) 50AF102.524095144AC500-5Wire press terminal M5

฿ 4,448.79

1 Piece(s) 9 Day(s) 50AF102.525095144AC500-5Wire press terminal M5