(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- NE circuit breaker (economy type) E series surface type from Nitto Kogyo - A breaker that automatically cuts off the electric path and protects wiring from damage when over current and short-circuits occur. - 9 frame sizes available. (50AF, 60AF, 100AF, 150AF, 225AF, 250AF, 400AF, 600AF and 800AF) - Connecting circuit by screw type terminal block. - Maximum rated insulation voltage: 690VAC / 250VDC - Applicable crimp terminal: R2-5~CB22-5S for 50AF, R2-6~CB22-6S (22-S6) for 60AF, R5.5-8~CB60-8 (8S) for 100AF, R22-8~CB60-8 (8S) for 150AF, R22-8~CB150-8 (8S) for 150AF and 250AF, R60-12~CB325-12 (12S) for 400AF, R100-12~CB325-12 (12S) for 600AF and 800AF
Part Number |
---|
NE53A3P20A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated insulation voltage (V) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 415 V (kA) | Terminal structure | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,124.68 | CIRCIT BRAEAKER | 1 Piece(s) | 5 Day(s) | 50AF | 10 | 2.5 | [3] 3 | 20 | 130 | 75 | 90 | AC500 | - | 5 | Wire press terminal M5 | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw |
Loading...
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Fasten With Screws | Connection Method | Surface type |
---|---|---|---|---|---|
Representative Standard | PSE | Rated Operating Voltage(V) | DC250 | Excess current tripping format | Thermal - electromagnet |
Reverse Connections | Applicable | Compatible Standards | JIS C 8201-2-1 Ann2 |
Please check the type/dimensions/specifications of the part NE53A3P20A in the NE circuit breaker (economy type) E series surface type series.
Part Number |
---|
NE102A2P50A |
NE103A3P50A |
NE52A2P20A |
NE52A2P40A |
NE53A3P30A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame | Rated block capacity AC 200 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Rated insulation voltage (V) | Rated block capacity AC 500 V (kA) | Rated block capacity AC 415 V (kA) | Terminal structure | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,600.03 | 1 Piece(s) | 9 Day(s) | 100AF | 35 | 7.5 | 2 | 50 | 155 | 60 | 88 | AC600 | 7.5 | 10 | For crimp terminal M8 | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 4,926.51 | 1 Piece(s) | 5 Day(s) | 100AF | 35 | 7.5 | [3] 3 | 50 | 155 | 90 | 88 | AC600 | 7.5 | 10 | For crimp terminal M8 | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 1,909.04 | 1 Piece(s) | 9 Day(s) | 50AF | 10 | 2.5 | 2 | 20 | 130 | 50 | 90 | AC500 | - | 5 | Wire press terminal M5 | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw | ||
฿ 1,909.04 | 1 Piece(s) | 9 Day(s) | 50AF | 10 | 2.5 | 2 | 40 | 130 | 50 | 90 | AC500 | - | 5 | Wire press terminal M5 | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw | ||
฿ 2,235.58 | 1 Piece(s) | 9 Day(s) | 50AF | 10 | 2.5 | [3] 3 | 30 | 130 | 75 | 90 | AC500 | - | 5 | Wire press terminal M5 | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw |
How can we improve?
How can we improve?