1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Shaped Rail (for AH)

CONTROL CONSOLE ACCESSORIES

L-Shaped Rail (for AH)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,453.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be mounted by twist locking it into the front/rear mount angles.

[Features]
· For supporting the weight of heavy equipment.
· Can be mounted by twist locking it into the front/rear mount angles.
· Can be mounted 690 - 840 mm between the front/rear mount angles.

 
Part Number
RD65-60AHK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,453.30

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Bracket Material Iron t2.3 Length(mm) 595 to 762
Mountable Mass(kg) 60 Set Content 2 pieces Compatible Model All models of AH series

Please check the type/dimensions/specifications of the part RD65-60AHK in the L-Shaped Rail (for AH) series.