1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GE-PL·GE-PH high capacity leakage breaker with plug-in unit (economical) (Part Number)

GE-PL·GE-PH high capacity leakage breaker with plug-in unit (economical)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,696.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Plug-in unit included. High capacity earth leakage breaker.
· Surface breaker and IPlug (plug-in unit) constitutes a breaker with a plug-in unit.

 
Part Number
GE62APH2P60AF30
GE62APL2P60AF30
GE63APH3P60AF30H
GE63APH3P60AF100H
GE63APL3P60AF30H
GE63APL3P60AF100H
GE102APH2P60AF30
GE102APH2P75AF30
GE102APH2P75AFV
GE102APH2P100AF30
GE102APH2P100AFV
GE102APL2P60AF30
GE102APL2P75AF30
GE102APL2P75AFV
GE102APL2P100AF30
GE102APL2P100AFV
GE103APH3P60ADVH
GE103APH3P60AF30H
GE103APH3P60AFVH
GE103APH3P75ADVH
GE103APH3P75AF30H
GE103APH3P75AFVH
GE103APH3P100ADVH
GE103APH3P100AF30H
GE103APH3P100AFVH
GE103APL3P60ADVH
GE103APL3P60AF30H
GE103APL3P60AFVH
GE103APL3P75ADVH
GE103APL3P75AF30H
GE103APL3P75AFVH
GE103APL3P100ADVH
GE103APL3P100AF30H
GE103APL3P100AFVH
GE152APH2P125AF30
GE152APH2P125AFV
GE152APH2P150AF30
GE152APH2P150AFV
GE152APL2P125AFV
GE152APL2P150AF30
GE152APL2P150AFV
GE153APH3P120AF30H
GE153APH3P120AFVH
GE153APH3P125AF30H
GE153APH3P125AFVH
GE153APH3P150AF30H
GE153APH3P150AFVH
GE153APL3P120AF30H
GE153APL3P120AFVH
GE153APL3P125AFVH
GE153APL3P150AF30H
GE153APL3P150AFVH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Dimension width
(mm)
Dimension depth
(mm)
Type Terminal structure Rated Voltage Standard accessories

฿ 7,301.30

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 60AF10102AC100-200-240 shared603075198High Speed TypeCrimp terminal M6Less than AC200 VTerminal cover, mounting screw, stamping plate, terminal cover set screw

฿ 6,696.60

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 60AF10102AC100-200-240 shared603075154High Speed TypeCrimp terminal M6Less than AC200 VTerminal cover, mounting screw, stamping plate, terminal cover set screw

฿ 7,482.71

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 60AF10103AC100-200-415 shared603075198High Speed TypeCrimp terminal M6AC415V supportTerminal cover, mounting screw, stamping plate, terminal cover set screw

฿ 7,482.71

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 60AF10103AC100-200-415 shared6010075198High Speed TypeCrimp terminal M6AC415V supportTerminal cover, mounting screw, stamping plate, terminal cover set screw

฿ 6,817.54

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 60AF10103AC100-200-415 shared603075154High Speed TypeCrimp terminal M6AC415V supportTerminal cover, mounting screw, stamping plate, terminal cover set screw

฿ 6,817.54

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 60AF10103AC100-200-415 shared6010075154High Speed TypeCrimp terminal M6AC415V supportTerminal cover, mounting screw, stamping plate, terminal cover set screw

฿ 10,748.11

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared603090196High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,748.11

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared753090196High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,748.11

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared75100/200 switch90196High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,748.11

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared1003090196High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,748.11

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared100100/200 switch90196High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,143.41

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared603090152High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,143.41

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared753090152High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,143.41

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared75100/200 switch90152High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,143.41

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared1003090152High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,143.41

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared100100/200 switch90152High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,469.27

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF-353For both AC200 and 45060100/200 switch90196DelayFor crimp terminal M8AC200-415VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,171.40

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared603090196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,171.40

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared60100/200 switch90196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,469.27

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF-353For both AC200 and 45075100/200 switch90196DelayFor crimp terminal M8AC200-415VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,171.40

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared753090196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,171.40

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared75100/200 switch90196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,469.27

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF-353For both AC200 and 450100100/200 switch90196DelayFor crimp terminal M8AC200-415VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,171.40

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared1003090196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,171.40

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared100100/200 switch90196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 12,804.10

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF-353For both AC200 and 45060100/200 switch90152DelayFor crimp terminal M8AC200-415VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,506.23

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared603090152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,506.23

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared60100/200 switch90152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 12,804.10

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF-353For both AC200 and 45075100/200 switch90152DelayFor crimp terminal M8AC200-415VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,506.23

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared753090152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,506.23

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared75100/200 switch90152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 12,804.10

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF-353For both AC200 and 450100100/200 switch90152DelayFor crimp terminal M8AC200-415VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,506.23

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared1003090152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 10,506.23

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared100100/200 switch90152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,836.57

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared1253090196High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,836.57

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared125100/200 switch90196High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,771.62

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared1503090196High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,771.62

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared150100/200 switch90196High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,231.87

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared125100/200 switch90152High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,106.45

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared1503090152High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,106.45

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared150100/200 switch90152High Speed TypeFor crimp terminal M8Less than AC200 VTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,836.57

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared1203090196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,836.57

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared120100/200 switch90196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,836.57

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared1253090196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,836.57

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared125100/200 switch90196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,771.62

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared1503090196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,771.62

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared150100/200 switch90196High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,231.87

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared1203090152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,231.87

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared120100/200 switch90152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 11,231.87

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared125100/200 switch90152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,106.45

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared1503090152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

฿ 13,106.45

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared150100/200 switch90152High Speed TypeFor crimp terminal M8AC415V supportTerminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw

Loading...

  1. 1

Basic Information

Mounting Method Fasten With Screws Dimension height(mm) 252 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Connection Method Insert shape Excess current tripping format Thermal - electromagnet Reverse Connections Not Applicable