(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Plug-in unit included. High capacity earth leakage breaker.
· Surface breaker and IPlug (plug-in unit) constitutes a breaker with a plug-in unit.
Part Number |
---|
GE103APL3P75ADVH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Dimension width (mm) | Dimension depth (mm) | Type | Terminal structure | Rated Voltage | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,804.10 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | - | 35 | 3 | For both AC200 and 450 | 75 | 100/200 switch | 90 | 152 | Delay | For crimp terminal M8 | AC200-415V | Terminal cover, mounting screw, stamping plate, crimp terminal, terminal cover set screw |
Loading...
Mounting Method | Fasten With Screws | Dimension height(mm) | 252 | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
---|---|---|---|---|---|
Connection Method | Insert shape | Excess current tripping format | Thermal - electromagnet | Reverse Connections | Not Applicable |
How can we improve?
How can we improve?