(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Backside type, high capacity earth leakage breaker.
Part Number |
---|
GE103AB3P100AF30H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Terminal structure | Rated Voltage | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,538.70 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 3 | AC100-200-415 shared | 100 | 30 | PSE | For crimp terminal M8 | AC415V support | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw |
Loading...
Mounting Method | Fasten With Screws | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Backside shape |
---|---|---|---|---|---|
Type | High Speed Type | Excess current tripping format | Thermal - electromagnet | Reverse Connections | Not Applicable |
Please check the type/dimensions/specifications of the part GE103AB3P100AF30H in the GE earth leakage breaker (economy type) E series reverse type high volume series.
Part Number |
---|
GE102AB2P60AFV |
GE102AB2P75AF30 |
GE102AB2P75AFV |
GE103AB3P100AFVH |
GE103AB3P60AF30H |
GE103AB3P60AFVH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Terminal structure | Rated Voltage | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,873.53 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 2 | AC100-200-240 shared | 60 | 100/200 switch | PSE | For crimp terminal M8 | Less than AC200 V | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw | ||
฿ 8,873.53 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 2 | AC100-200-240 shared | 75 | 30 | PSE | For crimp terminal M8 | Less than AC200 V | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw | ||
฿ 8,873.53 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 2 | AC100-200-240 shared | 75 | 100/200 switch | PSE | For crimp terminal M8 | Less than AC200 V | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw | ||
฿ 9,538.70 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 3 | AC100-200-415 shared | 100 | 100/200 switch | PSE | For crimp terminal M8 | AC415V support | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw | ||
฿ 9,538.70 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 3 | AC100-200-415 shared | 60 | 30 | PSE | For crimp terminal M8 | AC415V support | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw | ||
฿ 9,538.70 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 3 | AC100-200-415 shared | 60 | 100/200 switch | PSE | For crimp terminal M8 | AC415V support | Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw |
How can we improve?
How can we improve?