1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GE earth leakage breaker (economy type) E series recessed type high volume (Part Number)

GE earth leakage breaker (economy type) E series recessed type high volume
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,333.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Embedded type, high capacity earth leakage breaker.

 
Part Number
GE62AF2P60AF30
GE63AF3P60AF30H
GE63AF3P60AF100H
GE102AF2P60AF30
GE102AF2P75AF30
GE102AF2P75AFV
GE102AF2P100AF30
GE102AF2P100AFV
GE103AF3P60AF30H
GE103AF3P60AFVH
GE103AF3P75AF30H
GE103AF3P100AF30H
GE103AF3P100AFVH
GE403AF3P250AFVH
GE403AF3P300AFVH
GE403AF3P350AFVH
GE403AF3P400AFVH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Terminal structure Rated Voltage Standard accessories

฿ 6,333.78

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 60AF10102AC100-200-240 shared6030PSE200120144Crimp terminal M6Less than AC200 VTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 6,817.54

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 60AF10103AC100-200-415 shared6030PSE200120144Crimp terminal M6AC415V supportTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 6,817.54

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 60AF10103AC100-200-415 shared60100PSE200120144Crimp terminal M6AC415V supportTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 10,143.41

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared6030PSE200150199For crimp terminal M8Less than AC200 VTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 10,143.41

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared7530PSE200150199For crimp terminal M8Less than AC200 VTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 10,143.41

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared75100/200 switchPSE200150199For crimp terminal M8Less than AC200 VTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 10,143.41

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared10030PSE200150199For crimp terminal M8Less than AC200 VTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 10,143.41

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35352AC100-200-240 shared100100/200 switchPSE200150199For crimp terminal M8Less than AC200 VTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 10,808.58

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared6030PSE200150199For crimp terminal M8AC415V supportTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 10,808.58

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared60100/200 switchPSE200150199For crimp terminal M8AC415V supportTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 10,808.58

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared7530PSE200150199For crimp terminal M8AC415V supportTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 10,808.58

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared10030PSE200150199For crimp terminal M8AC415V supportTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 10,808.58

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 100AF to 199AF35353AC100-200-415 shared100100/200 switchPSE200150199For crimp terminal M8AC415V supportTerminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw

฿ 34,391.98

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 400AF or higher50503AC100-200-415 shared250100/200/500 switch-290194268.5Bar terminal M12AC415V supportTerminal cover, terminal screw, mounting screw, wooden screw, stamping plate, ground barrier, terminal cover set screw

฿ 34,391.98

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 400AF or higher50503AC100-200-415 shared300100/200/500 switch-290194268.5Bar terminal M12AC415V supportTerminal cover, terminal screw, mounting screw, wooden screw, stamping plate, ground barrier, terminal cover set screw

฿ 39,713.36

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 400AF or higher50503AC100-200-415 shared350100/200/500 switch-290194268.5Bar terminal M12AC415V supportTerminal cover, terminal screw, mounting screw, wooden screw, stamping plate, ground barrier, terminal cover set screw

฿ 39,713.36

CIRCIT BRAEAKER 1 Piece(s) 10 Day(s) 400AF or higher50503AC100-200-415 shared400100/200/500 switch-290194268.5Bar terminal M12AC415V supportTerminal cover, terminal screw, mounting screw, wooden screw, stamping plate, ground barrier, terminal cover set screw

Loading...

  1. 1

Basic Information

Mounting Method Fasten With Screws Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Embedded Type
Type High Speed Type Excess current tripping format Thermal - electromagnet Reverse Connections Not Applicable