(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Surface shape, high capacity earth leakage breaker.
Part Number |
---|
GE152A2P150AFV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Terminal structure | Rated Voltage | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,264.35 | CIRCIT BRAEAKER | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 2 | AC100-200-240 shared | 150 | 100/200 switch | - | 155 | 90 | 88 | For crimp terminal M8 | Less than AC200 V | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw |
Loading...
Mounting Method | Fasten With Screws | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Connection Method | Surface type |
---|---|---|---|---|---|
Type | High Speed Type | Excess current tripping format | Thermal - electromagnet | Reverse Connections | Not Applicable |
Please check the type/dimensions/specifications of the part GE152A2P150AFV in the GE earth leakage breaker (economy type) E series surface type high volume series.
Part Number |
---|
GE102A2P60AFV |
GE102A2P75AF30 |
GE102A2P75AFV |
GE153A3P120AF30H |
GE153A3P120AFVH |
GE153A3P125AF30H |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Ampere frame AF | Rated block capacity AC 100 V (kA) | Rated block capacity AC 200 V (kA) | Number of Poles | Rated Operating Voltage (V) | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Terminal structure | Rated Voltage | Standard accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,301.30 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 2 | AC100-200-240 shared | 60 | 100/200 switch | PSE | 155 | 90 | 88 | For crimp terminal M8 | Less than AC200 V | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 7,301.30 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 2 | AC100-200-240 shared | 75 | 30 | PSE | 155 | 90 | 88 | For crimp terminal M8 | Less than AC200 V | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 7,301.30 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 2 | AC100-200-240 shared | 75 | 100/200 switch | PSE | 155 | 90 | 88 | For crimp terminal M8 | Less than AC200 V | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 8,389.77 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 3 | AC100-200-415 shared | 120 | 30 | - | 155 | 90 | 88 | For crimp terminal M8 | AC415V support | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 8,389.77 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 3 | AC100-200-415 shared | 120 | 100/200 switch | - | 155 | 90 | 88 | For crimp terminal M8 | AC415V support | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw | ||
฿ 8,389.77 | 1 Piece(s) | 10 Day(s) | 100AF to 199AF | 35 | 35 | 3 | AC100-200-415 shared | 125 | 30 | - | 155 | 90 | 88 | For crimp terminal M8 | AC415V support | Terminal cover, mounting screw, wooden screw, stamping plate, crimp terminal, terminal cover set screw |
How can we improve?
How can we improve?