1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GE earth leakage breaker (economy type) E series surface type

GE earth leakage breaker (economy type) E series surface type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,818.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Front-mount type earth leakage circuit breaker
[Features]
・ Low-Priced Economical Type
・ Overcurrent trip method: Thermal-magnetic
・ Terminal Structure: Wire clamp terminal M5
・ Compatible crimp terminals: R2-5 to CB22-5S
・ Reverse connections: Not connectable (* GE53A can be used as a reverse connectable type only for grid interconnection such as solar power generation system)
・ Applicable standards: JIS C 8201-2-2 Ann2

 
Part Number
GE52A2P50AF30
GE53A3P30AF100H
GE53A3P40AF100H
GE53A3P50AF30H
GE53A3P50AF100H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Rated Voltage

฿ 3,818.22

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 2100, 200, 240 shared5030Less than AC200 V

฿ 3,999.63

CIRCIT BRAEAKER 1 Piece(s) 5 Day(s) 3100, 200, 415 shared30100AC415V support

฿ 3,999.63

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared40100AC415V support

฿ 3,999.63

CIRCIT BRAEAKER 1 Piece(s) 5 Day(s) 3100, 200, 415 shared5030AC415V support

฿ 3,999.63

CIRCIT BRAEAKER 1 Piece(s) 9 Day(s) 3100, 200, 415 shared50100AC415V support

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Rated block capacity AC 100 V(kA) 10 Rated block capacity AC 200 V(kA) 10
Mounting Method Fasten With Screws Representative Standard PSE Dimension height(mm) 130
Dimension width(mm) 75 Dimension depth(mm) 90 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Connection Method Surface type Type High Speed Type Excess current tripping format Thermal - electromagnet
Terminal structure Wire press terminal M5 Reverse Connections Not Applicable Standard accessories Terminal cover, mounting screw, wooden screw, stamping plate, terminal cover set screw