(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- TÜV/CE/UL certified.
- Cabinet for FA machinery that factors in mechanical safety.
- Handle with key and door fixing screws (M5, up/down) makes it difficult for it to be unlocked by those outside.
· By using a base plate made of galvanized steel sheet, conductivity can be ensured via contact with mounted equipment, so therefore paint removal is not necessary, and establishment of an equipotential bonding connection is simple.
· The iron sheet uses a structure that is electrically connected to the body.
- Because it incorporates 24 (M4~M10) grounding terminals, connection is also possible even when there are multiple input power supplies.
- Optional iron sheet enables a variety of layouts and substantial space-savings.
- Installation of the handle on the exterior from the body aperture expands usable range on the plate surface.
· Dust intrusion is prevented to avoid a potential buildup of internal negative pressure.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 26,952.55 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 600 | 600 | 350 | ||
฿ 30,338.88 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 600 | 800 | 350 | ||
฿ 28,645.72 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 600 | 350 | ||
฿ 31,971.58 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 800 | 350 | ||
฿ 34,692.74 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 800 | 800 | 350 | ||
฿ 36,688.26 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 900 | 800 | 350 | ||
฿ 33,664.75 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 600 | 1000 | 350 | ||
฿ 39,348.95 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 600 | 1300 | 350 | ||
฿ 36,023.09 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 1000 | 350 | ||
฿ 41,707.29 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 1300 | 350 | ||
฿ 39,046.60 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 800 | 1000 | 350 | ||
฿ 45,395.98 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 800 | 1300 | 350 | ||
฿ 41,404.94 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 900 | 1000 | 350 | ||
฿ 48,117.14 | ENCLOSURE | 1 Piece(s) | 11 Day(s) | 10 | 900 | 1300 | 350 | ||
฿ 34,027.57 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 600 | 800 | 500 | ||
฿ 36,023.09 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 800 | 500 | ||
฿ 39,046.60 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 800 | 800 | 500 | ||
฿ 41,042.12 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 900 | 800 | 500 | ||
฿ 38,381.43 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 600 | 1000 | 500 | ||
฿ 43,763.28 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 600 | 1300 | 500 | ||
฿ 40,739.77 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 1000 | 500 | ||
฿ 46,423.97 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 700 | 1300 | 500 | ||
฿ 44,065.63 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 800 | 1000 | 500 | ||
฿ 65,151.12 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 800 | 1300 | 500 | ||
฿ 46,423.97 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 900 | 1000 | 500 | ||
฿ 53,438.52 | ENCLOSURE | 1 Piece(s) | 12 Day(s) | 10 | 900 | 1300 | 500 |
Loading...
Material | Iron | Protection function (environmentally resistant) | IP53 | Intermediate plate | Iron circuit board |
---|---|---|---|---|---|
Installation | Indoor | Representative Standard | CE / UL / TUV | Color | Light Beige |
Door model | One door | IP supplementary information | Category 2 |
How can we improve?
How can we improve?