1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FUL, Machinery Safety Standards Compliant Cabinet (No Door Fixing Screws) (Part Number)

FUL, Machinery Safety Standards Compliant Cabinet (No Door Fixing Screws)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,952.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cabinet for FA machinery.

[Features]
- TÜVCEUL certified.
- Cabinet for FA machinery that factors in mechanical safety.
- Handle with key and door fixing screws (M5, up/down) makes it difficult for it to be unlocked by those outside.
· By using a base plate made of galvanized steel sheet, conductivity can be ensured via contact with mounted equipment, so therefore paint removal is not necessary, and establishment of an equipotential bonding connection is simple.
· The iron sheet uses a structure that is electrically connected to the body.
- Because it incorporates 24 (M4~M10) grounding terminals, connection is also possible even when there are multiple input power supplies.
- Optional iron sheet enables a variety of layouts and substantial space-savings.
- Installation of the handle on the exterior from the body aperture expands usable range on the plate surface.

 
Part Number
FUL35-66-N
FUL35-68-N
FUL35-76-N
FUL35-78-N
FUL35-88-N
FUL35-98-N
FUL35-610-N
FUL35-613-N
FUL35-710-N
FUL35-713-N
FUL35-813-N
FUL35-910-N
FUL35-913-N
FUL50-68-N
FUL50-78-N
FUL50-88-N
FUL50-98-N
FUL50-610-N
FUL50-613-N
FUL50-710-N
FUL50-713-N
FUL50-810-N
FUL50-813-N
FUL50-910-N
FUL50-913-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Representative Standard

฿ 26,952.55

ENCLOSURE 1 Piece(s) 12 Day(s) 10600600350CE / UL / TUV

฿ 30,338.88

ENCLOSURE 1 Piece(s) 12 Day(s) 10600800350CE / UL / TUV

฿ 28,645.72

ENCLOSURE 1 Piece(s) 12 Day(s) 10700600350CE / UL / TUV

฿ 31,971.58

ENCLOSURE 1 Piece(s) 12 Day(s) 10700800350CE / UL / TUV

฿ 34,692.74

ENCLOSURE 1 Piece(s) 12 Day(s) 10800800350CE / UL / TUV

฿ 36,688.26

ENCLOSURE 1 Piece(s) 12 Day(s) 10900800350CE / UL / TUV

฿ 33,664.75

ENCLOSURE 1 Piece(s) 12 Day(s) 106001000350CE / UL / TUV

฿ 39,348.95

ENCLOSURE 1 Piece(s) 12 Day(s) 106001300350CE / TUV

฿ 36,023.09

ENCLOSURE 1 Piece(s) 12 Day(s) 107001000350CE / UL / TUV

฿ 41,707.29

ENCLOSURE 1 Piece(s) 12 Day(s) 107001300350CE / TUV

฿ 45,395.98

ENCLOSURE 1 Piece(s) 12 Day(s) 108001300350CE / TUV

฿ 41,404.94

ENCLOSURE 1 Piece(s) 12 Day(s) 109001000350CE / UL / TUV

฿ 48,117.14

ENCLOSURE 1 Piece(s) 11 Day(s) 109001300350CE / TUV

฿ 34,027.57

ENCLOSURE 1 Piece(s) 12 Day(s) 10600800500CE / UL / TUV

฿ 36,023.09

ENCLOSURE 1 Piece(s) 12 Day(s) 10700800500CE / UL / TUV

฿ 39,046.60

ENCLOSURE 1 Piece(s) 12 Day(s) 10800800500CE / UL / TUV

฿ 41,042.12

ENCLOSURE 1 Piece(s) 12 Day(s) 10900800500CE / UL / TUV

฿ 38,381.43

ENCLOSURE 1 Piece(s) 12 Day(s) 106001000500CE / UL / TUV

฿ 43,763.28

ENCLOSURE 1 Piece(s) 12 Day(s) 106001300500CE / TUV

฿ 40,739.77

ENCLOSURE 1 Piece(s) 12 Day(s) 107001000500CE / UL / TUV

฿ 46,423.97

ENCLOSURE 1 Piece(s) 12 Day(s) 107001300500CE / TUV

฿ 44,065.63

ENCLOSURE 1 Piece(s) 12 Day(s) 108001000500CE / UL / TUV

฿ 65,151.12

ENCLOSURE 1 Piece(s) 12 Day(s) 108001300500CE / TUV

฿ 46,423.97

ENCLOSURE 1 Piece(s) 12 Day(s) 109001000500CE / UL / TUV

฿ 53,438.52

ENCLOSURE 1 Piece(s) 12 Day(s) 109001300500CE / TUV

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP53 Intermediate plate Iron circuit board
Installation Indoor Color Light Beige Door model One door
IP supplementary information Category 2