1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FAN Chassis

FAN Chassis
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,521.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- For promoting heat dispersion inside of racks and forced-air cooling in sub racks.

 
Part Number
RD46-1F2E
RD46-5F2J
RD46-5F3J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of mounted ventilation fans
(Piece)
Standard Dimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (thickness)
(mm)

฿ 15,521.16

HEAT MEASURES ACCESSORIES 1 Piece(s) 7 Day(s) 102EIA482.5352.343.5

฿ 15,629.64

HEAT MEASURES ACCESSORIES 1 Piece(s) 7 Day(s) 102JIS480352.649

฿ 19,259.38

HEAT MEASURES ACCESSORIES 1 Piece(s) 11 Day(s) 103JIS480352.649

Loading...

  1. 1

Basic Information

Type Chassis Abstract For AC100V Material Panel: iron t2.3 / body: iron t1.6
Paint Color Pale white