1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EC-SLP Honeycomb Shield Filter

HEAT MEASURES ACCESSORIES

EC-SLP Honeycomb Shield Filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,323.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Honeycomb design boosts the shield effect.
• Use as an electromagnetic shield specification large-scale louver, and as an electromagnetic shield specification large-scale louver option.

 
Part Number
EC-SLP-HF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,323.14

HEAT MEASURES ACCESSORIES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Filter Set Content Honeycomb shield filter 1 pc., filter 1 pc. Dimension (width)(mm) 230
Dimension (vertical)(mm) 230 Dimension (thickness)(mm) 8 Abstract For SLP-25(C)ES / SLP-25K(C)ES / SLP-25K-2(C)ES
Material Honeycomb shield filter: aluminum / filter: modacrylic / polyester Shield Effect Mean 10 dB improvement

Please check the type/dimensions/specifications of the part EC-SLP-HF in the EC-SLP Honeycomb Shield Filter series.