1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SKINTOP EMC Cable Gland For EC-MS Shield Cable (Part Number)

SKINTOP EMC Cable Gland For EC-MS Shield Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,294.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· EMC gland equipped with dust proof and waterproof capability for cable shields. Edged back nut enables easy removal of gland even on painted surfaces.
· Reliable gland utilizing a spring mechanism for the shield contact.

 
Part Number
EC-MS-SC11
EC-MS-SC13.5
EC-MS-SC16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Diameter Of Cable Used Conforming cable external shape (minimum)
(mm)
Conforming cable external shape (maximum)
(mm)

฿ 1,294.53

CABLE GLAND 1 Piece(s) 9 Day(s) 10Φ4~10mm410

฿ 1,361.05

CABLE GLAND 1 Piece(s) 9 Day(s) 10Φ5~12mm512

฿ 1,433.62

CABLE GLAND 1 Piece(s) 9 Day(s) 10Φ8~14mm814

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Pg Thread Material Metal
Protection Function (Environmental Resistance) Waterproof Representative Standard ROHS Operating Temperature Range(°C) -20 to +80
Main Body Material Brass (nickel plated)