1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Breaker BL-1C/BL-2C

MOLDED CASE CIRCUIT BREAKER

Safety Breaker BL-1C/BL-2C
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 321.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Part Number
BL-2C 10A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 321.67

฿ 241.25

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s)

Loading...

  1. 1

Basic Information

Ampere frame AF 30AF Rated block capacity AC 100 V(kA) 1.5 Rated block capacity AC 200 V(kA) 1.5
Number of Poles 2 Rated Current(A) 15 / 20

Please check the type/dimensions/specifications of the part BL-2C 10A in the Safety Breaker BL-1C/BL-2C series.