(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The E700 Series features excellent drive performance due to advanced magnetic flux vector control and increased short-time overload capacity, dial operation and a built-in USB port for superb operability and expandability
(Units: mm)
External appearance of FR-ABR
Dimensional drawing of FR-ABR
(Units: mm)
Brake resistor type name | Allowable brake utilization rate | External dimensions | Resistance value (Ω) | Approximate weight (kg) | ||||
---|---|---|---|---|---|---|---|---|
W | W1 | D | H | |||||
200 V *1 | FR-ABR-0.4K | 10% | 140 | 500 | 40 | 21 | 200 | 0.2 |
FR-ABR-0.75K | 10% | 215 | 500 | 40 | 21 | 100 | 0.4 | |
FR-ABR-2.2K | 10% | 240 | 500 | 50 | 26 | 60 | 0.5 | |
FR-ABR-3.7K | 10% | 215 | 500 | 61 | 33 | 40 | 0.8 | |
FR-ABR-5.5K | 10% | 335 | 500 | 61 | 33 | 25 | 1.3 | |
FR-ABR-7.5K | 10% | 400 | 500 | 80 | 40 | 20 | 2.2 | |
FR-ABR-11K | 6% | 400 | 700 | 100 | 50 | 13 | 3.5 | |
FR-ABR-15K *3 | 6% | 300 | 700 | 100 | 50 | 18 ( × 1/2) | 2.4 ( × 2) | |
FR-ABR-22K *2 | 6% | 400 | 700 | 100 | 50 | 13 ( × 1/2) | 3.3 ( × 2) | |
400 V | FR-ABR-H0.4K | 10% | 115 | 500 | 40 | 21 | 1,200 | 0.2 |
FR-ABR-H0.75K | 10% | 140 | 500 | 40 | 21 | 700 | 0.2 | |
FR-ABR-H1.5K | 10% | 215 | 500 | 40 | 21 | 350 | 0.4 | |
FR-ABR-H2.2K | 10% | 240 | 500 | 50 | 26 | 250 | 0.5 | |
FR-ABR-H3.7K | 10% | 215 | 500 | 61 | 33 | 150 | 0.8 | |
FR-ABR-H5.5K | 10% | 335 | 500 | 61 | 33 | 110 | 1.3 | |
FR-ABR-H7.5K | 10% | 400 | 500 | 80 | 40 | 75 | 2.2 | |
FR-ABR-H11K | 6% | 400 | 700 | 100 | 50 | 52 | 3.2 | |
FR-ABR-H15K *4 | 6% | 300 | 700 | 100 | 50 | 18 ( × 2) | 2.4 ( × 2) | |
FR-ABR-H22K | 6% | 450 | 700 | 100 | 50 | 52 ( × 2) | 3.3 ( × 2) |
External appearance of FR-BU2
Option to get even greater braking capacity than an external brake resistor.
It can also be connected to an inverter that does not have a built-in brake transistor.
There are 2 types of discharge resistors, so select according to the required braking torque.
Dimensional drawing of FR-BU2-55K, FR-BU2-H7.5K to H75K
(Units: mm)
Type Name | W | H | D |
---|---|---|---|
FR-BU2-1.5K~15K | 68 | 128 | 132.5 |
FR-BU2-30K | 108 | 128 | 129.5 |
FR-BU2-55K | 170 | 128 | 142.5 |
FR-BU2-H30K | 108 | 128 | 129.5 |
FR-BU2-H55K, H75K | 170 | 128 | 142.5 |
Format FR-BU2-□ | 200 V | 400 V | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1.5K | 3.7K | 7.5K | 15K | 30K | 55K | H7.5K | H30K | H55K | H75K | ||
Compatible motor capacity | The capacity that can be combined depends on the braking torque and usage rate (% ED). | ||||||||||
Connected brake resistor | GRZG type, FR-BR, MT-BR5 | ||||||||||
Multiple (parallel) operation | Up to 10 (However, torque that exceeds the overcurrent withstand capacity of the connected inverter cannot be output. ) | ||||||||||
Approximate weight (kg) | 0.9 | 0.9 | 0.9 | 0.9 | 1.4 | 2.0 | 0.9 | 1.4 | 2.0 | 2.0 |
External appearance of FR-BR
Dimensional drawing of FR-BR
(Units: mm)
Resistor unit | |||
---|---|---|---|
Type Name | W | H | D |
FR-BR-15K | 170 | 450 | 220 |
FR-BR-30K | 340 | 600 | 220 |
FR-BR-55K | 480 | 700 | 450 |
FR-BR-H15K | 170 | 450 | 220 |
FR-BR-H30K | 340 | 600 | 220 |
FR-BR-H55K | 480 | 700 | 450 |
* The maximum temperature rise of the resistor unit is 100°C. Therefore, use a heat-resistant cable (glass cable, etc.) for wiring.
Wiring diagram
Brake unit format | Format of discharge resistor or resistor unit | |
---|---|---|
FR-BR | ||
200 V Class | FR-BU2-15K | FR-BR-15K |
FR-BU2-30K | FR-BR-30K | |
FR-BU2-55K | FR-BR-55K | |
400 V Class | FR-BU2-H7.5K | - |
FR-BU2-H15K | FR-BR-H15K | |
FR-BU2-H30K | FR-BR-H30K | |
FR-BU2-H55K | FR-BR-H55K | |
FR-BU2-H75K | - |
*See the catalog for product information other than the listed above.
Part Number |
---|
FR-ABR-2.2K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Compatible Series | Voltage class (V) | Applicable inverter capacity (kW) | Resistance Value (Ω) | Discharge resistor combined resistance value (Ω) | Allowable continuous power (W) | Connecting resistor unit | Width (W) (mm) | Height (H) (mm) | Depth (D) (mm) | Weight (kg) | Protection class | CE Conformity | UL/cUL Conformity | UKCA Conformity | RoHS Compliance | Dimension (W) (mm) | Dimension (D) (mm) | Dimension (H) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 752.00 ฿ 644.31 | INVERTER | 1 Piece(s) | Same day | Brake Resistor | - | - | - | - | - | - | - | 240 | 26 | 50 | 0,5 | IP20 | Yes | Yes | Yes | Yes | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part FR-ABR-2.2K in the Inverter FREQROL-E700 Series series.
Part Number |
---|
FR-ABR-15K |
FR-ABR-22K |
FR-ABR-5.5K |
FR-ABR-7.5K |
FR-ABR-H0.4K |
FR-ABR-H0.75K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Compatible Series | Voltage class (V) | Applicable inverter capacity (kW) | Resistance Value (Ω) | Discharge resistor combined resistance value (Ω) | Allowable continuous power (W) | Connecting resistor unit | Width (W) (mm) | Height (H) (mm) | Depth (D) (mm) | Weight (kg) | Protection class | CE Conformity | UL/cUL Conformity | UKCA Conformity | RoHS Compliance | Dimension (W) (mm) | Dimension (D) (mm) | Dimension (H) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,078.00 | 1 Piece(s) | Same day | Brake Resistor | FREQROL Series | 200 | 15 | 18 (x1 / 2) | - | - | - | - | - | - | - | - | - | - | - | - | 300 | 100 | 50 | ||
฿ 8,265.00 | 1 Piece(s) | 58 Day(s) | Brake Resistor | FREQROL Series | 200 | 18.5, 22 | 13 (x1 / 2) | - | - | - | - | - | - | - | - | - | - | - | - | 400 | 100 | 50 | ||
฿ 1,180.00 | 1 Piece(s) | 58 Day(s) | Brake Resistor | FREQROL Series | 200 | 5.5 | 25 | - | - | - | - | - | - | - | - | - | - | - | - | 335 | 61 | 33 | ||
฿ 2,040.00 | 1 Piece(s) | 6 Day(s) | Brake Resistor | FREQROL Series | 200 | 7.5 | 20 | - | - | - | - | - | - | - | - | - | - | - | - | 400 | 80 | 40 | ||
฿ 537.00 | 1 Piece(s) | 6 Day(s) | Brake Resistor | FREQROL Series | 400 | 0.4 | 1200 | - | - | - | - | - | - | - | - | - | - | - | - | 115 | 40 | 21 | ||
฿ 643.00 | 1 Piece(s) | 6 Day(s) | Brake Resistor | FREQROL Series | 400 | 0.75 | 700 | - | - | - | - | - | - | - | - | - | - | - | - | 140 | 40 | 21 |
How can we improve?
How can we improve?