Slim Type Highly Flexible Robot Cable ORP-SL Series

Caution
Product Description
[Features]
Slim type highly flexible robot cable from Oki Electric Cable Co., Ltd. The bend tolerant flexible cable supports all robotic motion such as sliding, swinging, and twisting.
Overview of the Thin Diameter High-Flex Robot Cable ORP-SL Series

A thin diameter robot cable that is an evolution of the ORP Cable Series.
- Environmentally friendly products.
- By using Okiden's unique special elastomer as the core wire insulator, it offers bending durability to accommodate all types of robot movements.
- Industry-leading thin diameter. Also ideal for wiring in confined equipment spaces. Contributes to weight reduction of equipment. Approx. 20% thinner diameter and lighter weight compared to previous product.
- Over 100 million cycles of sliding endurance. Exhibits excellent endurance against all types of movement (sliding, swiveling, twisting).

Example applications (movable part inside factory automation equipment, teach pendant connection cable, inside cable carrier, etc.)
Specifications of the slim high-flex robot cable ORP-SL series
Product Name
- Premises cable type, unshielded: ORP-SL (1) SQ x (2) C (2464)
- Twisted pair type unshielded: ORP-SL (1) SQ x (2) P (2464)
- Twisted pair type shielded: ORP-SL (1) SQ x (2) P (SB) (2464)
(1) Conductor size (mm2), (2) Number of cores
Material/Configuration
- Conductor: tin-plated annealed copper stranded wire
- Insulator: special elastomer
- Insulator identification: according to core wire diagram and core wire (pair) diagram
- Shield: tin-plated annealed copper wire braid
- Sheath material (sheath color): oil-resistant PVC (black matte)
Operating Environment
- Application: Indoor, fixed and movable parts between and within equipment
- Operating temperature range: -10 to +80°C
Sheath marking
| ORP-SL*Q△△ | OKI ELECTRIC CABLE | AWM2464 80C 300 V VW-1 | #### |
|---|---|---|---|
| *: Conductor size (mm2) | 0.05/0.1/0.15/0.2/0.25/0.3/0.5 | △△: unshielded: no entry / shielded: -SB | ####: Lot No. |
Product Characteristics
Electrical Performance
| Conductor cross-sectional area | mm2 (AWG size) | 0.05 (30) | 0.1 (28) | 0.15 (26) | 0.2 (25) | 0.25 (24) | 0.3 (23) | 0.5 (21) |
|---|---|---|---|---|---|---|---|---|
| Conductor resistance | Ω/km (20°C) | 340 or less | 205 or less | 130 or less | 102 or less | 80 or less | 68 or less | 45 or less |
| Insulation Resistance | Ω·km (20°C) | 100 or more | 100 or more | 100 or more | 100 or more | 100 or more | 100 or more | 100 or more |
| Withstand voltage | V·1 minute (20°C) | AC2000 | AC2000 | AC2000 | AC2000 | AC2000 | AC2000 | AC2000 |
Movable performance
- *The test conditions and methods are unique to Okiden Cable. The following data are reference values and are not guaranteed values.

Sliding bending: 100 million times or more
- Bending radius R: approx. 6 times the cable outer diameter
- Sliding speed: 70 times/minute
- Movement distance: 350 mm

Swiveling bending: 20 million times or more
- Bending radius R: approx. 8 times the cable outer diameter
- Bending angle: ±90°
- Bending speed: 40 times/min
- Load: 4.9 N
- Count: 1 round trip is counted as 1 time

Twisting: 20 million times or more
- Twisting angle: ±180°
- Twisting speed: 70 times/minute
- Interval X: 500 mm
Product Lineup
Premises Cable Type
| Conductor | Insulator | Number of cores | Unshielded | Allowable current (note) A (30℃) | |||
|---|---|---|---|---|---|---|---|
| Conductor size mm2 | AWG size | Configuration | Outer diameter mm | Outer diameter mm | Approximate Weight kg/km | ||
| 0.05 | 30 | 30/0.05 | 0.66 | 3 | 3.4 | 13 | 1.6 |
| 4 | 3.6 | 15 | 1.4 | ||||
| 5 | 3.7 | 16 | 1.3 | ||||
| 6 | 3.9 | 18 | 1.2 | ||||
| 7 | 4.0 | 19 | 1.1 | ||||
| 8 | 4.1 | 20 | 1.1 | ||||
| 10 | 4.6 | 24 | 1.0 | ||||
| 15 | 5.0 | 32 | 0.8 | ||||
| 0.1 | 28 | 49/0.05 | 0.74 | 3 | 3.6 | 15 | 2.1 |
| 4 | 3.8 | 17 | 1.8 | ||||
| 5 | 4.0 | 19 | 1.7 | ||||
| 6 | 4.2 | 22 | 1.6 | ||||
| 7 | 4.3 | 23 | 1.5 | ||||
| 8 | 4.4 | 25 | 1.4 | ||||
| 10 | 4.8 | 29 | 1.3 | ||||
| 15 | 5.4 | 40 | 1.2 | ||||
| 0.15 | 26 | 78/0.05 | 0.85 | 3 | 3.8 | 18 | 2.9 |
| 4 | 4.0 | 20 | 2.6 | ||||
| 5 | 4.2 | 23 | 2.4 | ||||
| 6 | 4.4 | 26 | 2.2 | ||||
| 7 | 4.5 | 29 | 2.1 | ||||
| 8 | 4.7 | 32 | 2.1 | ||||
| 10 | 5.4 | 38 | 1.8 | ||||
| 15 | 5.8 | 50 | 1.5 | ||||
| 0.2 | 25 | 102/0.05 | 0.93 | 3 | 4.0 | 20 | 3.3 |
| 4 | 4.2 | 23 | 3.0 | ||||
| 5 | 4.5 | 27 | 2.8 | ||||
| 6 | 4.8 | 31 | 2.6 | ||||
| 7 | 4.9 | 33 | 2.4 | ||||
| 8 | 5.1 | 37 | 2.3 | ||||
| 10 | 5.5 | 43 | 2.1 | ||||
| 15 | 6.2 | 59 | 1.9 | ||||
| 0.25 | 24 | 87/0.06 | 0.99 | 3 | 4.1 | 21 | 4.0 |
| 4 | 4.4 | 26 | 3.5 | ||||
| 5 | 4.6 | 29 | 3.3 | ||||
| 6 | 4.9 | 34 | 3.0 | ||||
| 7 | 5.0 | 37 | 2.9 | ||||
| 8 | 5.2 | 41 | 2.8 | ||||
| 10 | 5.6 | 49 | 2.5 | ||||
| 15 | 6.5 | 68 | 2.2 | ||||
| 0.3 | 23 | 108/0.06 | 1.09 | 3 | 4.3 | 24 | 4.5 |
| 4 | 4.6 | 29 | 4.0 | ||||
| 5 | 4.9 | 34 | 3.8 | ||||
| 6 | 5.3 | 39 | 3.5 | ||||
| 7 | 5.4 | 43 | 3.3 | ||||
| 8 | 5.6 | 48 | 3.2 | ||||
| 10 | 6.1 | 56 | 2.9 | ||||
| 15 | 6.9 | 79 | 2.6 | ||||
| 0.5 | 21 | 177/0.06 | 1.36 | 3 | 4.8 | 33 | 6.6 |
| 4 | 5.2 | 40 | 5.8 | ||||
| 5 | 5.6 | 49 | 5.4 | ||||
| 6 | 6.0 | 57 | 4.9 | ||||
| 7 | 6.1 | 62 | 4.7 | ||||
| 8 | 6.4 | 69 | 4.7 | ||||
| 10 | 7.1 | 84 | 4.2 | ||||
| 15 | 8.1 | 125 | 3.4 | ||||
(note) The allowable current value is a calculated value for a single cable installed in the air and is not a guaranteed value.

Structure
| Insulator Number | Pixel Mark |
|---|---|
| 1 | - |
| 2 | - - |
| 3 | - - - |
| 4 | - - - - |
| 5 | - - - - - |
Insulator Pixel Mark Identification
Twisted Pair Type
| Conductor | Insulator | Number of pairs | Unshielded | Shielded | Allowable current (note) A (30℃) | ||||
|---|---|---|---|---|---|---|---|---|---|
| Conductor size mm2 | AWG size | Configuration | Outer diameter mm | Outer diameter mm | Approximate Weight kg/km | Outer diameter mm | Approximate Weight kg/km | ||
| 0.05 | 30 | 30/0.05 | 0.66 | 1 | 3.2 | 11 | 3.5 | 16 | 1.8 |
| 2 | 3.8 | 16 | 4.1 | 22 | 1.4 | ||||
| 3 | 4.1 | 19 | 4.4 | 25 | 1.2 | ||||
| 4 | 4.7 | 24 | 5.0 | 32 | 1.1 | ||||
| 5 | 5.0 | 26 | 5.3 | 35 | 1.0 | ||||
| 6 | 5.3 | 29 | 5.6 | 38 | 1.0 | ||||
| 7 | 5.4 | 31 | 5.7 | 40 | 0.9 | ||||
| 8 | 5.8 | 35 | 6.1 | 46 | 0.8 | ||||
| 10 | 6.2 | 41 | 6.5 | 52 | 0.8 | ||||
| 13 | 6.7 | 50 | 7.0 | 63 | 0.7 | ||||
| 15 | 7.0 | 55 | 7.3 | 69 | 0.7 | ||||
| 20 | 7.5 | 67 | 7.8 | 82 | 0.6 | ||||
| 0.1 | 28 | 49/0.05 | 0.74 | 1 | 3.3 | 13 | 3.8 | 21 | 2.4 |
| 2 | 4.4 | 20 | 4.8 | 30 | 1.8 | ||||
| 3 | 4.7 | 23 | 5.1 | 34 | 1.6 | ||||
| 4 | 5.0 | 27 | 5.4 | 38 | 1.4 | ||||
| 5 | 5.3 | 32 | 5.7 | 43 | 1.3 | ||||
| 6 | 5.6 | 36 | 6.0 | 48 | 1.2 | ||||
| 7 | 5.6 | 39 | 6.0 | 50 | 1.2 | ||||
| 8 | 6.0 | 43 | 6.4 | 56 | 1.1 | ||||
| 10 | 6.6 | 52 | 7.0 | 66 | 1.0 | ||||
| 13 | 7.3 | 65 | 7.7 | 82 | 1.0 | ||||
| 15 | 7.6 | 68 | 8.0 | 86 | 0.9 | ||||
| 20 | 8.6 | 88 | 9.0 | 110 | 0.9 | ||||
| 0.15 | 26 | 78/0.05 | 0.85 | 1 | 3.6 | 15 | 4.0 | 22 | 3.4 |
| 2 | 4.4 | 23 | 4.8 | 32 | 2.6 | ||||
| 3 | 4.9 | 30 | 5.3 | 39 | 2.2 | ||||
| 4 | 5.4 | 35 | 5.8 | 47 | 2.1 | ||||
| 5 | 5.8 | 40 | 6.2 | 53 | 1.8 | ||||
| 6 | 6.2 | 46 | 6.6 | 60 | 1.7 | ||||
| 7 | 6.3 | 50 | 6.7 | 64 | 1.5 | ||||
| 8 | 6.6 | 56 | 7.0 | 71 | 1.5 | ||||
| 10 | 7.3 | 68 | 7.7 | 88 | 1.4 | ||||
| 13 | 8.4 | 83 | 8.8 | 105 | 1.2 | ||||
| 15 | 9.1 | 98 | 9.5 | 120 | 1.2 | ||||
| 20 | 9.6 | 125 | 10.0 | 145 | 1.2 | ||||
| 0.2 | 25 | 102/0.05 | 0.93 | 1 | 3.7 | 17 | 4.2 | 25 | 3.8 |
| 2 | 5.0 | 27 | 5.4 | 37 | 3.0 | ||||
| 3 | 5.3 | 34 | 5.7 | 45 | 2.6 | ||||
| 4 | 5.7 | 39 | 6.3 | 51 | 2.3 | ||||
| 5 | 6.1 | 47 | 6.5 | 60 | 2.1 | ||||
| 6 | 6.6 | 54 | 7.1 | 69 | 2.0 | ||||
| 7 | 6.6 | 58 | 7.1 | 73 | 1.9 | ||||
| 8 | 7.1 | 65 | 7.6 | 80 | 1.8 | ||||
| 10 | 7.8 | 80 | 8.2 | 97 | 1.7 | ||||
| 13 | 9.3 | 110 | 9.7 | 130 | 1.6 | ||||
| 15 | 9.6 | 120 | 10.0 | 150 | 1.5 | ||||
| 20 | 10.2 | 150 | 10.6 | 185 | 1.4 | ||||
| 0.25 | 24 | 87/0.06 | 0.99 | 1 | 3.9 | 18 | 4.3 | 25 | 4.6 |
| 2 | 5.1 | 30 | 5.5 | 39 | 3.5 | ||||
| 3 | 5.5 | 38 | 5.9 | 49 | 3.0 | ||||
| 4 | 5.9 | 46 | 6.3 | 56 | 2.8 | ||||
| 5 | 6.3 | 53 | 6.7 | 67 | 2.5 | ||||
| 6 | 6.8 | 62 | 7.2 | 77 | 2.3 | ||||
| 7 | 6.9 | 66 | 7.3 | 82 | 2.2 | ||||
| 8 | 7.4 | 75 | 7.8 | 91 | 2.2 | ||||
| 10 | 8.2 | 93 | 8.6 | 115 | 1.9 | ||||
| 13 | 9.6 | 120 | 10.0 | 145 | 1.7 | ||||
| 15 | 10.0 | 135 | 10.4 | 160 | 1.7 | ||||
| 20 | 10.6 | 170 | 11.0 | 195 | 1.6 | ||||
| 0.3 | 23 | 108/0.06 | 1.09 | 1 | 4.0 | 20 | 4.4 | 28 | 5.2 |
| 2 | 5.5 | 36 | 5.9 | 44 | 4.0 | ||||
| 3 | 5.9 | 42 | 6.4 | 54 | 3.5 | ||||
| 4 | 6.3 | 51 | 6.7 | 64 | 3.2 | ||||
| 5 | 6.9 | 61 | 7.3 | 76 | 2.9 | ||||
| 6 | 7.4 | 72 | 7.8 | 87 | 2.7 | ||||
| 7 | 7.4 | 78 | 7.8 | 94 | 2.5 | ||||
| 8 | 8.0 | 88 | 8.4 | 105 | 2.4 | ||||
| 10 | 8.8 | 110 | 9.2 | 130 | 2.3 | ||||
| 13 | 10.4 | 145 | 10.8 | 165 | 2.1 | ||||
| 15 | 10.6 | 165 | 11.0 | 195 | 2.0 | ||||
| 20 | 12.0 | 205 | 12.4 | 260 | 1.8 | ||||
| 0.5 | 21 | 177/0.06 | 1.36 | 1 | 4.6 | 26 | 5.0 | 37 | 7.7 |
| 2 | 6.4 | 51 | 6.8 | 67 | 5.8 | ||||
| 3 | 6.9 | 64 | 7.3 | 82 | 4.9 | ||||
| 4 | 7.5 | 75 | 7.9 | 94 | 4.7 | ||||
| 5 | 7.8 | 89 | 8.2 | 110 | 4.2 | ||||
| 6 | 9.0 | 115 | 9.4 | 135 | 3.8 | ||||
| 7 | 9.1 | 125 | 9.5 | 145 | 3.5 | ||||
| 8 | 9.7 | 140 | 10.1 | 165 | 3.3 | ||||
| 10 | 11.4 | 175 | 11.8 | 205 | 3.2 | ||||
| 13 | 12.4 | 210 | 12.8 | 245 | 2.9 | ||||
| 15 | 12.6 | 240 | 13.0 | 270 | 2.8 | ||||
| 20 | 14.1 | 310 | 14.5 | 345 | 2.6 | ||||
(note) The allowable current value is a calculated value for a single cable installed in the air and is not a guaranteed value.

Structure
- *Dashed circles indicate pair configuration (twisted pair).
Behind the Scenes
To provide high-flex performance, it is effective to improve the slipperiness between core wires so that they can move relative to each other under bending stress, thereby avoiding stress concentration points.
Based on this theory, it is common for commercially available movable FA cables to use expensive fluorine resin as the insulator.
In contrast, at OKI Electric Cable, we have adopted a special elastomer resin developed from years of expertise as the insulator.
The newly developed special elastomer resin offers exceptional toughness, flexibility, and high slipperiness, achieving enhanced durability for movable cables.
This is an innovative patented technology unique to OKI, not found at other companies.
Furthermore, by leveraging OKI Electric Cable’s cable design expertise and reviewing the conductor configuration, core wire arrangement, and separator insertion method, we have achieved the thinnest diameter robot cable for conductors in Japan.