(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A relay connector that does not require special crimping tools.
[Features]
· Male-female connections can be made with a single connector.
· No wire coating removal required.
· Easily connected with pliers.
· Can be used in a multi-lead capacity when joined to a connector.
Part Number |
---|
NDC-2420 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|---|
฿ 123.87 | CONNECTOR | 1 Pack(s) | 20 Pieces Per Package | Same day | 10 |
Loading...
Connector Shape | Round | Connector series initials | M/N/O | M/N/O | N |
---|---|---|---|---|---|
Applicable pin/contact | Not polarized | Number of Pins | 1 | Application | Cable Connection |
Allowable Current(A) | 3 | Allowable Voltage(V) | 100 | Wire connection method | Pressure Welding |
Connection direction | Straight | Protection function (environmentally resistant) | NA | Representative Standard | UL |
Type | Relay Connector | Material | Polycarbonate | Color | Black/yellow transparent |
Please check the type/dimensions/specifications of the part NDC-2420 in the Crimp Relay Connector series.
How can we improve?
How can we improve?