1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GB/GC Direct Startup Panel, 3-Phase 3-Wire

DISTRIBUTION BOARD

GB/GC Direct Startup Panel, 3-Phase 3-Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,825.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Digitized for a more compact size and better functionality.
· A general-purpose type start-up board with an abundance of models, suitable for both general purposes and air conditioning.

 
Part Number
GC-15M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,825.66

DISTRIBUTION BOARD 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Case For Indoor Use Start-up mode Direct input start-up Operation Method Individual operation
Protection mode Motor breaker Operation Method External contact operation Motor capacity(kW) 1.5
Dimension (width)(mm) 400 Dimension (vertical)(mm) 400 Dimension (depth)(mm) 160