1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optical link USB, PC connection cable (for PC773)

MEASUREMENT ACCESSORIES

Optical link USB, PC connection cable (for PC773)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,007.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PCLink7, PC773 LINK APP dedicated optical link USB connection cable. HID Standard device specification means no drivers required.

[Features]
· Optical link USB.
· PC connection cable.
· Approximate total length: 1.3 m.
· Compatible main body types.
· PC773

 
Part Number
KB-USB773
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,007.43

MEASUREMENT ACCESSORIES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Compatible Model PC773 Application For PC Link7 Cable Length 1.3m
Standard CE

Please check the type/dimensions/specifications of the part KB-USB773 in the Optical link USB, PC connection cable (for PC773) series.