1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital clamp adapter, exclusively for AC

MEASUREMENT HANDICAP

Digital clamp adapter, exclusively for AC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,257.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For electrical work and air conditioning services, with DMM functions

[Features]
· Measures up to a maximum of AC660.0A.
· Also possible to measure a distorted waveform with the true RMS detection system.
· Equipped with functions for measuring INRUSH (inrush current) (within approximately 100MS, from 10A on.)
· Equipped with MAX/MIN hold function.
· Clamp and test lead enable frequency measurement.
· Data hold, auto power save functions.
· LCD display with backlight. Sample rate: Numerals 3 times/sec. Safety standards: IEC61010CAT.III600V

 
Part Number
DCM660R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,257.18

MEASUREMENT HANDICAP 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Display Digital Measuring range [Voltage](V) 600 Measuring range [Current](A) 66/660
Measuring range [Resistance](Ω) 660 Measuring range [Frequency](Hz) 660/6.6k/30k (Current)/660/6.6k/66k/100k (Voltage) Standard CE

Please check the type/dimensions/specifications of the part DCM660R in the Digital clamp adapter, exclusively for AC series.