1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Smart Style 7 range digital insulation resistance meter

OSCILLOSCOPE DATA LOGGER

Smart Style 7 range digital insulation resistance meter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,331.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

7 ranges: 15V/25V/50V/100V/125V/250V/500V

[Features]
· "Stylish" 7-range insulation resistance meter.
· Can arbitrarily set only the required applied voltage range.
· MΩ displayed on the LED level meter.
· Fixed decimal point prevents misreading.
· Equipped with a probe that can measure directly through the hole in circuit breaker covers.
· The LCD backlight is handy for reading measurements and the LED light will illuminate the area being measured.
· Compatible standard: JISC1302 compliant.
· Safety standard: IEC61010CAT.III 300VCAT.II 600V

 
Part Number
HG561H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,331.33

฿ 9,126.74

OSCILLOSCOPE DATA LOGGER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Measurement display Digital Insulation resistance measuring range (lower limit)(mΩ) 9.99 Insulation resistance measuring range (upper limit)(mΩ) 110.00
Test voltage range (lower limit)(V) 15 Test voltage range (upper limit)(V) 500 Power Supply Dry Cell Battery
Representative Standard CE / IEC Voltage measuring range (DC)(V) 600 Voltage measuring range (AC)(V) 600
Resistance measuring range(Ω) 999.9/99.99k/999.9k Dimension (H)(mm) 139 Dimension (W)(mm) 91
Dimension (d)(mm) 29 Other standards JIS C1302(Excluding 15V) Note Case Included

Please check the type/dimensions/specifications of the part HG561H in the Smart Style 7 range digital insulation resistance meter series.