1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security USB 3.0 (equipped with Trend Micro Corporation virus check function)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,688.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A security USB memory stick for business use that is equipped with information leakage prevention functions by password lock and automatic encryption, as well as "TMUSB 2.1" made by Trend Micro Corporation that prevents virus contaminating into USB memory.
· Supports USB 3.0.

 
Part Number
MF-PUVT302GA1
MF-PUVT302GA5
MF-PUVT304GA1
MF-PUVT304GA3
MF-PUVT304GA5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity License validity period Trusco code

฿ 2,688.88

RELATION OUTER STORAGE DEVICE 1 Piece(s) 12 Day(s) 2GB1 year820-2048

฿ 4,352.17

MEMORY DEVICE 1 Piece(s) 12 Day(s) 2GB5 years826-6544

฿ 3,536.78

RELATION OUTER STORAGE DEVICE 1 Piece(s) 12 Day(s) 4GB1 year820-2049

฿ 4,084.42

MEMORY DEVICE 1 Piece(s) 12 Day(s) 4GB3 years826-6545

฿ 4,976.93

MEMORY DEVICE 1 Piece(s) 12 Day(s) 4GB5 years826-6546

Loading...

  1. 1

Basic Information

Type USB memory Color White Interface USB3.0/2.0/1.1
Connector Shape USB Type A male External dimensions (WxDxH)(mm) 20.8 x 60 x 7.8 Security function Password, HW encryption(AES256bit) function, Virus scan function
Weight(g) 10