Electron Counter/Tachometer H7CX-A□-N

Caution
Product Description
Counter with a bright, easy-to-see negative LCD display and sized at the new standard (DIN 48 × 48 mm).
[Features]
· An ultra-short body with a depth of 59 mm (12 to 24 V DC terminal block type).
· Highly visible with a character height of 12 mm (4-digit type) / 10 mm (6-digit type).
· 3 colors (red/green/orange) for characters (present display).
· Newly incorporates a "set value limit function" and "output counter function."
· White or light gray can be selected for the front panel.
· A 2-input, 2-output type tachometer has been added to the series.
[Applications]
· Counter that counts the operation of machines, number of products, etc., indefinitely until it is reset.
Product Features
Character height of 12 mm (industry's largest)
Increased character size and viewing angle. High luminance, can clearly see even in bright places.

4-digit type

6-digit type

Easy to see from above, below, or the side

Display segments have been increased for easier setting.

Orange added to the display color switching function
to allow for immediate understanding of the output state (condition monitoring)

Shorter body (contributes to a thinner panel)
Also supports thin panels
Terminal block 12 to 24 V DC type
Industrial counter with the industry's shortest body at 59 mm
Terminal block 100 to 240 V AC
Industrial counter with insulated separation between the power supply and input, and with the shortest body in the industry at 78 mm
*Socket type is 63.7 mm (case section).
Safe and secure
Setting upper limit (unexpected behavior prevention)
Provides security because no erroneous setting with the set time limit.
Output ON frequency warning display (life prediction)
Internally counts the number of times control output is turned ON, and displays a warning if the preset number of times is exceeded.
Free warranty period is 3 years (secure warranty)
3-year warranty. Can be used with peace of mind.
Further improvements to tachometer function, new type has new input mode.
Expanded range of applications.
(1) Input measurement
Measures 1 input.
Output modes selectable from upper/lower limit, range, upper limit or lower limit.

(2) 2-input independent measurement (new function)
Measures 2 inputs independently.

(3) 2-input error input (new function)
Measures the difference between 2 inputs (CP1-CP2).
(4) 2-input absolute ratio input (new function)
Measures the ratio of 2 inputs (CP1/CP2).
(5) 2-input error ratio input (new function)
Measures the error ratio of 2 inputs (CP1-CP2/CP2).
| 1-Input Measurement | 2-Input Independent Measurement | 2-Input Error Input | 2-Input Absolute Ratio Input | 2-Input Error Ratio Input | |
|---|---|---|---|---|---|
| H7CX-AW□ | ○ | ○ | ○ | ○ | ○ |
| H7CX-R11□ | ○ | - | - | - | - |
| H7CX-R11W□ | - | ○ | - | - | - |
- Peak / Bottom Display Function
- Output Hysteresis
- Output OFF Delay
- Measurement Method Switching (Pulse Period / Pulse Width)
- Start-Up Compensation Timer
- Auto Zero Time
- Average Method / Average Number Of Times Selection
- Pre-Scale
- Decimal Position
- AMD Compatible Mode