1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electron Counter (DIN72 × 72) - H7AN (Part Number)

DISPLAYCOUNTER

Electron Counter (DIN72 × 72) - H7AN
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 28,902.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIN 72 × 72 mm best-selling counter.
[Features]
· DIN 72 × 72 mm best-selling counter.
· Employs a rotary thumb switch that is easy to operate.
· Draw-out structure for easy maintenance.
· 2-digit, 4-digit, 6-digit and 8-digit products available.
· A total counter series.
· Standard product complies with UL and CSA standards.
[Applications]
· Used in industrial equipment as well as various other equipment.

Electronic Counter Specifications

H7AN external appearance

H7AN external appearance

H7AN outline drawing

H7AN outline drawing

Rating

Power Supply Voltage· 100 to 240 V AC, 50/60 Hz · 12 to 24 V DC *1
Allowable Voltage Variation Range85 to 110% of rated power supply voltage
Power ConsumptionApprox. 10 VA (At 100 V AC), Approx. 5 W (At 24 V DC)
CP1, CP2
Count Input
Maximum Counting Speed
2 digits: 30 Hz only
4, 6, 8 digits: 30/5 kHz (switchable)
Minimum signal width (ON/OFF ratio 1:1)
30 Hz: 16.7 ms "H": +5 to +30 VDC
5 kHz: 0.1 ms "L": 0 to +2 V DC
ResetPower supply reset*2: reset signal time minimum value 0.5 s, reset time after power ON 0.05 s
External reset, manual reset: reset signal time minimum value 0.02 s,
reset time after reset signal completion 0.05 s
Automatic reset *3
Control OutputContact: 250 V AC 3 A resistive load (cosø = 1), minimum applied load 5 V AC 10 mA (P level, reference value)
Transistor: output resistance 1.5 kΩ output switch capacity 30 V DC max. 100 mA max.
External Power Supply12 V DC ±10% 80 mA (ripple 5% or less)
Ambient Operating Temperature-10 to +55°C (No Freezing)
Storage Temperature-25 to +65°C (No Freezing)
Ambient Operating Humidity35 to 85%
Case ExteriorLight Gray (Munsell 5Y7/1)

*1. Ripple content is 20% or less.
* 2. Excluding when "power failure memory" is set on the -M type.
*3. Preset counter only.

Electrical-life curve (reference value)

Resistive Load

Resistive Load

Inductive Load

Inductive Load

  • *Refer to the catalog for types and models other than those listed above.
Part Number
H7AN-4DM AC100-240 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,902.00

฿ 17,341.20

DISPLAYCOUNTER 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type General purpose counter Display method LED Display Digits 4 digits
Count input (CH = N) 2 Mounting Method Panel Panel cut dimensions 68x68
Power Supply Voltage AC-dedicated Prescale NA Representative Standard UL / CSA
Dimension vertical(mm) 72 Dimension width(mm) 72 Dimension depth(mm) 115
Classification Preset counter Power supply voltage details(V) AC 100–240 Computing Method Add or subtract (one-way dedicated)
Power outage recording function Available Output Specification 1 Tier

Please check the type/dimensions/specifications of the part H7AN-4DM AC100-240 in the Electron Counter (DIN72 × 72) - H7AN series.