Voltage and Current Panel Meter K3HB-X

Brand :
OMRON

Caution

    Product Description

    Panel meter optimal for measurement display and judgments of analog amounts such as voltage and current signals, etc.
    [Features]
    · Switches between 2 display colors, red and green, to indicate the operation judgment.
    · Equipped with a position meter to show the operational state trends.
    · An external event input enables use in a wide range of measurement judgment applications.
    · Series expanded to include DeviceNet models.
    · Short body size with a depth (neck-down) of 95 mm.
    [Applications]
    · Used in equipment lines requiring measurement display of analog amounts, such as voltage and current signals.

    Voltage/Current Panel Meter Specifications

    K3HB-X external appearance

    K3HB-X external appearance

    Voltage/Current Panel Meter Performance

     

    Switches between 2 colors, red and green, to show the operation judgment with the display color

     

    Measurement value display can be switched between a color display of green or red according to the comparison output operation.
    The situation can be easily grasped even from afar.

    Equipped with a position meter to show the operational state trends

     

    Equipped with a position meter to show the operational state trends

     

    Display the current status against the measurement range or full scale of the display range as a bar graph. The operating state is intuitively grasped, making it easy judge the level amount, threshold amount, etc.

    An external event input enables use in a wide range of measurement judgment applications.

     

    An external event input enables use in a wide range of measurement judgment applications.

     

    Expanded range of applications such as inspection/judgment applications synchronized with external signals, etc.

    High-speed sampling of 50 cycles/second (20 ms)

     

    High-speed sampling of 50 cycles/second (20 ms)

     

    Achieves an input sampling cycle of 50 times/second, at least 3× higher than the manufacturer's conventional products (12.5× for temperature input type).
    In addition to improving the responsiveness of judgment output and transmission output, measurement stability is enhanced by averaging processing.

    Short body size with depth (under neck) of 95 mm

     

    Short body size with depth (under neck) of 95 mm

     

    Short body realized, with a depth of 95 mm.* Contributes to thinner and more compact control panels and equipment.
    *The DeviceNet type is 97 mm.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Voltage and Current Panel Meter K3HB-X | OMRON | MISUMI Thailand