Single Function Type G3J

Caution
Product Description
An SSR solid state contactor that can be used like a contactor.
[Features]
· Solid state contactors for 3-phase motors. Provides harmonized protection with thermal relays.
· UL/CSA standard acquired.
· For both DIN track and screw mounting.
· Compact monoblock construction 80 (W) × 100 (H) × 100 (D) mm with heat sink.
· Features a built-in snubber circuit and varistor as well as an operation indicator.
[Applications]
· Faster operation times than a normal contactor.
· Ideal for motor control.
Simple Type Specifications

Simple Type external appearance

Simple Type external appearance

G3J-205BL/G3J-205BL-2/G3J-211BL dimensional outline drawing, Units: mm

G3J-205BL/G3J-205BL-2/G3J-211BL dimensional outline drawing, Units: mm

G3J-205BL/G3J-205BL-2/G3J-211BL mounting hole machining dimensions, Units: mm
Operating (Input) Circuit
| Type | DC Input Type | AC Input Type |
|---|---|---|
| Rated Operating Voltage | 12 to 24 V DC | 100 to 240 V AC (50/60 Hz) |
| Operating Voltage Range | 9.6 to 26.4 V DC | 75 to 264 V AC (50/60 Hz) |
| Rated Input Current (Impedance) | 15 mA max. (12 to 24 V DC) | 36 kΩ ±20% (100 to 240 V AC) |
| Operating Voltage | 9.6 V DC max. | 75 V AC max. |
| Release Voltage | 3.6 V DC min. | 20 V AC max. |
Main Circuit
| Format | Model G3J-211BL | Model G3J-205BL Model G3J-205BL-2 | |
|---|---|---|---|
| Rated Operating Voltage | 100 to 240 V AC (50/60 Hz) | ||
| Load Voltage Range | 75 to 264 V AC (50/60 Hz) | ||
| Rated Carry Current *1 | 11.1 A (at 40°C) | 4.8 A (at 40°C) | |
| Minimum Load Current | 0.1 A | ||
| Peak-Value Current Resistivity | 350 A (60 Hz, 1 cycle) | 150 A (60 Hz, 1 cycle) | |
| Closed Current (Effective Value) | AC 3 | 111 A | 48 A |
| AC 4 | 133.2 A | 57.6 A | |
| Breaking Current (Effective Value) | AC 3 | 88.8 A | 38.4 A |
| AC 4 | 111 A | 48 A | |
| Applied Load | Three-Phase Inductive Motor (AC3, AC4, AC35-a) | 200 to 220 V AC 2.2 kW (11.1 A) | 200 to 220 V AC 0.75 kW (4.8 A) |
| Satisfies switching test conditions of AC3, AC4, and AC53-a. | |||
| Single Phase Motor (AC3) *2 | 100 V AC 0.4 kW (11.1 A) 200 V AC 0.75 kW (8.8 A) | 100 V AC 0.1 kW (5.1 A) *3 200 V AC 0.4 kW (5.5 A) | |
| Resistive Load (AC1) | 100 to 240 V AC 11.1 A | 100 to 240 V AC 4.8 A | |
- *1 Differs depending on ambient temperature.
- *2 With 2-element types, L2 and T2 are shorted internally.
- *3 When using 0.75-kW types with 3 poles ON simultaneously, use either combination at 4.8 A max.
Performance
| Type | DC Input Type | AC Input Type |
|---|---|---|
| Operating Time | 1 ms max. | 50 ms max. |
| Release Time | 5/6 of load power source cycle + 1 ms max. | 3/2 of load power source cycle + 1 ms max. |
| Output ON Voltage Drop | 1.6 V (RMS) max. | |
| Leakage Current * | 10 mA max. (at 200 V AC) | |
| Insulation Resistance | 100 MΩ min. (with 500 V ohmmeter) | |
| Dielectric Strength | 2,500 V AC 50/60 Hz 1 min | |
| Vibration | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | |
| Shock | 294 m/s2 | |
| Storage Temperature | −30 to +70°C (assuming no icing or condensation) | |
| Ambient Operating Temperature | −20 to +60°C (assuming no icing or condensation) | |
| Ambient Operating Humidity | 45 to 85% RH | |
| Weight | Approx. 700 g | |
* With 2-element types, the S-phase leakage current will be larger by a factor of approximately √3.