(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High-speed add-subtract pulse.
· Measurement and add-subtract pulse meter.
· Switches between 2 colors, red and green, to show the operation judgment with the display color.
· Optimal for high-speed measurement of rotary encoder and various ON/OFF pulse signals.
· The cumulative pulse signal is 50kHz, the phase difference pulse is 25kHz and the add-subtract pulse is 30kHz.
· Supports no-voltage contact up to 30kHz.
· The count values can be converted to the desired values.
· The length per pulse can be freely set.
· Effective for feed amount display, position monitor display, etc.
· Series developed for DeviceNet types.
· Shows the operational state trends. Equipped with a position meter.
· Short body size with depth (under neck) of 95 mm.
· High-speed acceleration/deceleration pulse measurement.
· 5-stage judgment output (type with output function only).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Type | Number of Outputs | Communication Type | Power Supply Voltage (V) |
---|---|---|---|---|---|---|---|---|---|
฿ 17,057.00 ฿ 12,030.30 | PANEL METER | 1 Piece(s) | 5 Day(s) | NA | - | NA | AC 100–240 | ||
฿ 23,800.00 ฿ 16,800.42 | PANEL METER | 1 Piece(s) | 45 Day(s) | NA | - | NA | AC/DC24 | ||
฿ 21,235.00 ฿ 14,979.17 | PANEL METER | 1 Piece(s) | 6 Day(s) | BCD output/transistor output (NPN) | 5 | NA | AC 100–240 | ||
฿ 28,263.00 ฿ 19,950.85 | PANEL METER | 1 Piece(s) | 45 Day(s) | BCD output/transistor output (NPN) | 5 | NA | AC/DC24 | ||
฿ 27,300.00 ฿ 19,271.07 | PANEL METER | 1 Piece(s) | 45 Day(s) | Transistor output (NPN) | 5 | NA | AC 100–240 | ||
฿ 19,743.00 ฿ 14,805.28 | PANEL METER | 1 Piece(s) | 5 Day(s) | Relay contact output (1a/1c) | 5 | NA | AC 100–240 | ||
฿ 21,487.00 ฿ 10,412.60 | PANEL METER | 1 Piece(s) | Same day | Transistor output (NPN) | 5 | RS-232C | AC 100–240 | ||
฿ 39,900.00 ฿ 28,165.41 | PANEL METER | 1 Piece(s) | 45 Day(s) | Linear current/transistor output (NPN) | 5 | NA | AC 100–240 | ||
฿ 28,994.00 ฿ 20,458.17 | PANEL METER | 1 Piece(s) | 6 Day(s) | Linear voltage/transistor output (NPN) | 5 | NA | AC 100–240 |
Loading...
Mounting Method | Panel Mount | Panel cut dimensions | 92x45 | Standard | CE / UL / CSA |
---|---|---|---|---|---|
Dimension length(mm) | 48 | Dimension width(mm) | 96 | Dimension thickness(mm) | 95 |
Input Type | NPN/voltage pulse | Calculation function | Prescale | Display Digits | 5 digits |
MAX measurement speed | Maximum 50 kHz | Protective structure (front) | NEMA4X (corresponding to IP66) |
How can we improve?
How can we improve?