1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24) (Part Number)

DISPLAYCOUNTER

H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,108.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small economic counter that is easier to see and easier to use.
[Features]
·Compact economy counter with improved visibility and ease of use
· Realizes large display with 8.6 mm character height. The counter can count up to 8 digits
·Series of backlit types with an emphasis on visibility
·With a key protect switch to prevent erroneous operation of the reset key
·In addition to the conventional light gray case color, a black type has been added to the series
· Front part compatible with NEMA4. The main body can be reused by replacing the battery
·Adopted finger protection structure compliant with VDE0106 Prat100
・ Obtained safety standards UL and CSA
·EN61010-1 Contamination Degree 2 / Overvoltage Category III compliant, EMC standard (EN61326-1) compliant

Product Features

H7E◯-N external appearance

H7E◯-N external appearance

Standard Type / Type With Backlight

TypeStandard TypeType With
Backlight
Mounting MethodEmbedded Mounting
Operation MethodAddition
Display MethodLCD (numerical display by liquid crystal) (character height 8.6 mm) (displayed with zero suppression)*1
Recovery MethodExternal Reset / Manual Reset
Number Of Digits8 Digits
Count InputNon-Voltage InputVoltage InputFree Voltage InputVoltage Input
4.5 to 30 V DC24 to 240 V AC / V DC4.5 to 30 V DC
Maximum Counting Speed30 Hz / 1 kHz20 Hz30 Hz / 1 kHz
External ColorLight
Gray
Format◎ Series H7EC-N *2◎ Series H7EC-NV *2◎ Series H7EC-NFV◎ Series H7EC-NV-H *3
BlackFormat◎ Series H7EC-N-B *2◎ Series H7EC-NV-B *2◎ Series H7EC-NFV-B◎ Series H7EC-NV-BH *3
AccessoriesWaterproof packing, adapter for embedded mounting (Y92F-34)

*1. Zero suppression: Zeros are not displayed to increase readability (e.g., "0000008.2" -> "8.2").
* 2. For the mark format, a model without a reset key on the front is available as a special option. (In these cases, "-300" is attached to the end of the format.) Please inquire for details.
* 3. To turn ON the backlight, it is necessary to externally supply 24 V DC (0.3 W max.).
Note: A special option whereby insulating sheets for batteries are not inserted is available. (In these cases, "-350" is attached to the end of the format.) Please inquire for details.

Standard Type

Mounting MethodEmbedded Mounting
Operation MethodAddition
Display MethodLCD (numerical display by liquid crystal) (character height 8.6 mm) (displayed with zero suppression)*1
Recovery MethodExternal Reset / Manual Reset
Number Of Digits7 digits
Time Display0.0 h to 999,999.9 h / 0.0 h to 3,999 d 23.9 h (switchable)
Timing InputNon-Voltage InputVoltage InputFree Voltage Input
4.5 to 30 V DC24 to 240 V AC / V DC *3
External ColorLight
Gray
Format◎ Series H7ET-N *2◎ Series H7ET-NV *2◎ Series H7ET-NFV *2
Standard Price (¥)5,9506,9007,250
BlackFormat◎ Series H7ET-N-B *2◎ Series H7ET-NV-B *2◎ Series H7ET-NFV-B *2
Standard Price (¥)5,9506,9007,250
AccessoriesWaterproof packing, adapter for embedded mounting (Y92F-34), unit sticker

*1. Zero suppression: Zeros are not displayed to increase readability (e.g., "0000008.2" -> "8.2").
* 2. For the mark format, a model without a reset key on the front is available as a special option. (In these cases, "-300" is attached to the end of the format.) Please inquire for details.
* 3. To turn ON the backlight, it is necessary to externally supply 24 V DC (0.3 W max.).
Note: A special option whereby insulating sheets for batteries are not inserted is available. (In these cases, "-350" is attached to the end of the format.) Please inquire for details.

  • *Refer to the catalog for types and models other than those listed above.
Part Number
H7EC-NFV SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Display Digits Mounting Method Panel cut dimensions Power Supply Voltage Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Product Type MAX input frequency (MAX counting speed) (Hz) Power supply voltage details
(V)
Reset function Color Display content (code) Input method (logic) Note

฿ 2,890.00

฿ 1,594.99

DISPLAYCOUNTER 1 Piece(s) Same day -Total counter8 digitsPanel[Other] 45x22.2-244848.5Total counterFree voltage input/does not include backlight/includes reset key (standard)20Hz3-V lithium batteryExternal/manual resetLight gray (5Y7/1)0 to 99999999--

Loading...

  1. 1
 

Basic Information

Display method LCD Count input (CH = N) 1 Output NA
Prescale NA Representative Standard CE / UL / CSA Computing Method Addition
Protective Structure IP66

Please check the type/dimensions/specifications of the part H7EC-NFV in the H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24) series.

Products with similar specification

Part Number
H7EC-N
H7EC-N-300
H7EC-N-B
H7EC-NFV-B
H7EC-NLP
H7EC-NP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Display Digits Mounting Method Panel cut dimensions Power Supply Voltage Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Classification Product Type MAX input frequency (MAX counting speed) (Hz) Power supply voltage details
(V)
Reset function Color Display content (code) Input method (logic) Note

฿ 1,909.18

1 Piece(s) Available Same day -Total counter8 digitsPanel[Other] 45x22.2-244848.5Total counterNon-voltage input/does not include backlight/includes reset key (standard)30Hz/1kHz3-V lithium batteryExternal/manual resetLight gray (5Y7/1)0 to 99999999--

฿ 2,122.00

1 Piece(s) Same day -Total counter8 digitsPanel[Other] 45x22.2-244848.5Total counterNon-voltage input/does not include backlight/does not include reset key30Hz/1kHz3-V lithium batteryExternal resetLight gray (5Y7/1)0 to 99999999--

฿ 2,209.00

1 Piece(s) Same day -Total counter8 digitsPanel[Other] 45x22.2-244848.5Total counterNon-voltage input/does not include backlight/includes reset key (standard)30Hz/1kHz3-V lithium batteryExternal/manual resetBlack (N1.5)0 to 99999999--

฿ 2,776.00

1 Piece(s) Same day -Total counter8 digitsPanel[Other] 45x22.2-244848.5Total counterFree voltage input/does not include backlight/includes reset key (standard)20Hz3-V lithium batteryExternal/manual resetBlack (N1.5)0 to 99999999--

฿ 1,142.00

1 Piece(s) Same day -Total counter8 digits[Other] PCB[Other] Other-22.444.817.8Total counterNon-voltage input/does not include backlight/does not include reset key/on-board30HzDC2.7 to 3.3External reset, power supply resetLight gray (5Y7/1)0 to 99999999--

฿ 1,108.00

1 Piece(s) 14 Day(s) -Total counter8 digits[Other] PCB[Other] Other-22.444.817.8Total counterNon-voltage input/does not include backlight/does not include reset key/on-board1kHzDC2.7 to 3.3External reset, power supply resetLight gray (5Y7/1)0 to 99999999--