H7E□-N Compact Total Counter / Time Counter / Tachometer (DIN48 × 24)

Caution
Product Description
Small economic counter that is easier to see and easier to use.
[Features]
·Compact economy counter with improved visibility and ease of use
· Realizes large display with 8.6 mm character height. The counter can count up to 8 digits
·Series of backlit types with an emphasis on visibility
·With a key protect switch to prevent erroneous operation of the reset key
·In addition to the conventional light gray case color, a black type has been added to the series
· Front part compatible with NEMA4. The main body can be reused by replacing the battery
·Adopted finger protection structure compliant with VDE0106 Prat100
・ Obtained safety standards UL and CSA
·EN61010-1 Contamination Degree 2 / Overvoltage Category III compliant, EMC standard (EN61326-1) compliant
Product Features

H7E◯-N external appearance
Standard Type / Type With Backlight
| Type | Standard Type | Type With Backlight | ||||
|---|---|---|---|---|---|---|
| Mounting Method | Embedded Mounting | |||||
| Operation Method | Addition | |||||
| Display Method | LCD (numerical display by liquid crystal) (character height 8.6 mm) (displayed with zero suppression)*1 | |||||
| Recovery Method | External Reset / Manual Reset | |||||
| Number Of Digits | 8 Digits | |||||
| Count Input | Non-Voltage Input | Voltage Input | Free Voltage Input | Voltage Input | ||
| 4.5 to 30 V DC | 24 to 240 V AC / V DC | 4.5 to 30 V DC | ||||
| Maximum Counting Speed | 30 Hz / 1 kHz | 20 Hz | 30 Hz / 1 kHz | |||
| External Color | Light Gray | Format | ◎ Series H7EC-N *2 | ◎ Series H7EC-NV *2 | ◎ Series H7EC-NFV | ◎ Series H7EC-NV-H *3 |
| Black | Format | ◎ Series H7EC-N-B *2 | ◎ Series H7EC-NV-B *2 | ◎ Series H7EC-NFV-B | ◎ Series H7EC-NV-BH *3 | |
| Accessories | Waterproof packing, adapter for embedded mounting (Y92F-34) | |||||
*1. Zero suppression: Zeros are not displayed to increase readability (e.g., "0000008.2" -> "8.2").
* 2. For the mark format, a model without a reset key on the front is available as a special option. (In these cases, "-300" is attached to the end of the format.) Please inquire for details.
* 3. To turn ON the backlight, it is necessary to externally supply 24 V DC (0.3 W max.).
Note: A special option whereby insulating sheets for batteries are not inserted is available. (In these cases, "-350" is attached to the end of the format.) Please inquire for details.
Standard Type
| Mounting Method | Embedded Mounting | ||||
|---|---|---|---|---|---|
| Operation Method | Addition | ||||
| Display Method | LCD (numerical display by liquid crystal) (character height 8.6 mm) (displayed with zero suppression)*1 | ||||
| Recovery Method | External Reset / Manual Reset | ||||
| Number Of Digits | 7 digits | ||||
| Time Display | 0.0 h to 999,999.9 h / 0.0 h to 3,999 d 23.9 h (switchable) | ||||
| Timing Input | Non-Voltage Input | Voltage Input | Free Voltage Input | ||
| 4.5 to 30 V DC | 24 to 240 V AC / V DC *3 | ||||
| External Color | Light Gray | Format | ◎ Series H7ET-N *2 | ◎ Series H7ET-NV *2 | ◎ Series H7ET-NFV *2 |
| Standard Price (¥) | 5,950 | 6,900 | 7,250 | ||
| Black | Format | ◎ Series H7ET-N-B *2 | ◎ Series H7ET-NV-B *2 | ◎ Series H7ET-NFV-B *2 | |
| Standard Price (¥) | 5,950 | 6,900 | 7,250 | ||
| Accessories | Waterproof packing, adapter for embedded mounting (Y92F-34), unit sticker | ||||
*1. Zero suppression: Zeros are not displayed to increase readability (e.g., "0000008.2" -> "8.2").
* 2. For the mark format, a model without a reset key on the front is available as a special option. (In these cases, "-300" is attached to the end of the format.) Please inquire for details.
* 3. To turn ON the backlight, it is necessary to externally supply 24 V DC (0.3 W max.).
Note: A special option whereby insulating sheets for batteries are not inserted is available. (In these cases, "-350" is attached to the end of the format.) Please inquire for details.
- *Refer to the catalog for types and models other than those listed above.