(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small digital panel meter suitable for smaller-sized equipment and control panels.
[Features]
· Supports multiple inputs of DC voltage/current and rotation pulse.
· Can be switched between 2 colors (green/red).
· Output type is freely selectable.
· CE marking compliant.
· UL/CSA standard certified.
· NEMA4X compliant (IP66 equivalent) drip-proof structure.
[Applications]
· This single device can be used in multiple equipment lines, and can be used as a process signal display, tachometer or speedometer.
K3GN external appearance
K3GN dimensional outline drawing
Panel machining dimensions
Mounting panel thickness: 1 to 5 mm.
Mount horizontally.
Handy type hydraulic puncher HP-2, dedicated replacement blade (HP-22.2-45K)
Format | Series K3GN-ND DC Voltage / Current / NPN Input Type | Series K3GN-PD DC Voltage / Current / PNP Input Type | Series K3GN-NL Micro Voltage / NPN Input Type | |
---|---|---|---|---|
Power Supply Voltage | 24 V DC | |||
Allowable Power Supply Voltage Range | 85 to 110% of power supply voltage | |||
Power Consumption (At Maximum Load)* | 2.5 W or less (at DC maximum load: when all LEDs are ON) | |||
Input Signal | DC voltage / current / non-voltage contact / open collector | |||
DC Voltage / Current Input | A/D Conversion Method | Double Integral Method | ||
Pulse Signal Input | Pulse Measurement Method | Periodic Measurement Method | ||
External Power Supply | NA | |||
Event Input | Current value hold or forced zero (select as desired) *Effective for DC voltage / DC input only. (Control Signal Minimum Input Time 80 ms) | |||
Output (Differs Based On Model) | Relay Contact Output | 30 V DC 1 A (resistive load), mechanical life: 50 million operations or more, electrical life: 100,000 operations or more | ||
Transistor Output | Maximum load voltage: 24 V DC, maximum load current: 50 mA, leak voltage: 100 μA or less | |||
Communication Output | RS-485 (2 Wire Half Duplex) | |||
Linear Output | DC current (DC 0 to 20 mA / DC 4 to 20 mA: load 500 Ω or less, resolution approx. 10,000) DC voltage (0 to 5 V DC / 1 to 5 V DC / 0 to 10 V DC: load 5 kΩ or more, resolution approx. 10,000) | - | DC current (DC 0 to 20 mA / DC 4 to 20 mA: load 500 Ω or less, resolution approx. 10,000) DC voltage (0 to 5 V DC / 1 to 5 V DC / 0 to 10 V DC: load 5 kΩ or more, resolution approx. 10,000) | |
Display Method | Negative LCD (backlight LED) display, 7-segment digital display (character height PV: 7 mm) and single illuminated display | |||
Main Functions | Scaling, pre-scaling, teaching, averaging processing, forced zero, display color switching, output type selection, key protect, start-up compensation timer, hysteresis | |||
Operating Temperature Range | When In Use | -10 to +55°C (No Freezing Or Condensation) | ||
When Stored | -25 to +65℃ (No Freezing Or Condensation) | |||
Operating Humidity Range | When In Use | 25 to 85% RH | ||
Height | 2,000 m or less | |||
Accessories | Rubber packing, fixture, instruction manual |
Part Number |
---|
K3GN-NDC DC24V |
K3GN-NDC-FLK DC24V |
K3GN-NDC-L1 DC24V |
K3GN-NDT1 DC24V |
K3GN-NDT1-FLK DC24V |
K3GN-NLC DC24V |
K3GN-PDC DC24V |
K3GN-PDT2 DC24V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Input Type | Output Type | Number of Outputs | Communication Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,342.00 ฿ 7,472.67 | PANELMETER | 1 Piece(s) | Same day | - | DC voltage/current/NPN | Relay contact output (1a) | 2 | NA | ||
฿ 12,569.00 ฿ 10,046.40 | PANEL METER | 1 Piece(s) | 6 Day(s) | - | DC voltage/current/NPN | Relay contact output (1a) | 2 | RS-485 | ||
฿ 12,569.00 ฿ 10,046.40 | PANEL METER | 1 Piece(s) | 6 Day(s) | - | DC voltage/current/NPN | DC current/relay contact output (1a) | 2 | NA | ||
฿ 9,705.00 ฿ 5,823.97 | PANELMETER | 1 Piece(s) | Same day | - | DC voltage/current/NPN | Transistor output (NPN) | 3 | NA | ||
฿ 12,569.00 ฿ 10,046.40 | PANEL METER | 1 Piece(s) | 6 Day(s) | - | DC voltage/current/NPN | Transistor output (NPN) | 3 | RS-485 | ||
฿ 28,175.00 ฿ 19,888.73 | PANEL METER | 1 Piece(s) | 60 Day(s) | - | Micro DC voltage/NPN | Relay contact output (1a) | 2 | NA | ||
฿ 10,903.00 ฿ 8,713.68 | PANEL METER | 1 Piece(s) | 45 Day(s) | - | DC voltage/current/PNP | Relay contact output (1a) | 2 | NA | ||
฿ 15,540.00 ฿ 12,433.55 | PANEL METER | 1 Piece(s) | 45 Day(s) | 10 | DC voltage/current/PNP | Transistor output (PNP) | 3 | NA |
Loading...
Mounting Method | Panel Mount | Panel cut dimensions | 45x22.2 | Standard | CE / UL / CSA |
---|---|---|---|---|---|
Dimension length(mm) | 35 | Dimension width(mm) | 48 | Dimension thickness(mm) | 80 |
Power Supply Voltage(V) | DC24 | Calculation function | Scaling/pre-scale | Display Digits | 5 digits |
Sampling cycle | 250ms | Protective structure (front) | NEMA4X (corresponding to IP66) |
How can we improve?
How can we improve?