Commercial Ethernet Connector - XS5/XS6 RJ45 Connector Cable

Caution
- Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.
Product Description
A LAN cable that is compatible with industrial networks based on Ethernet.
[Features]
· The lineup features LSZH cables for in-control panel wiring and PUR cables for wiring outside of control panels.
· Uses smaller RJ45 connectors for reduce cable routing space requirements.
· Cables are available in either blue, yellow or green.
· LSZH cables are available in 12 lengths from 0.2 to 20 m and PUR cables are available in 10 lengths from 0.5 to 20 m.
· Double-shielded cables with braiding and aluminum tape shielding for reduced noise generation in FA environments.
[Applications]
· Ideal for FA environments in which noise is an issue.
LAN Cable for FA environments with Noise Generation Expected

Dual-ended connector cable (plug) (RJ45/RJ45)

Dual ended connector cable - yellow (RJ45/RJ45)
Industrial Ethernet connector XS5/XS6 RJ45 - connector cable outline drawing and specification
Model XS5W-T421-□MD-K

Dimensional drawing
| Type | Dual-ended connector cable (plug) (RJ45/RJ45) |
|---|---|
| Type | Model XS5W-T421-□MD-K |
| Rated Current | 2.5 A |
| Rated Voltage | 30 V |
| Contact Resistance | 40 mΩ or Less |
| Insulation Resistance | 500 MΩ or Greater |
| Voltage Endurance | 1,000 V AC 60 secs (Leak Current 1 mA or Less) |
| Operating Temperature Range | -25 to +70℃ |
| Storage Temperature Range | -25 to +70℃ |
| Protective Structure | M12: IEC IP67, RJ45: IEC IP20 |
Rating/Performance
| Type | RJ45 |
|---|---|
| Model XS5W | |
| Contact Block | PA resin (UL94V-0)/Black |
| Contact | Phosphor Bronze/Ni-base, gold plated (1.4 μm) |
| Anchoring Tool | - |
| Thread Bracket * | - |
| Cover | - |
| Sealing Resin | - |
| O-Ring | - |
| Grounding Fixture | - |
| Anchoring Tool Cover | - |
| Nut | - |
Materials/Finish
Connector
| Cable Type | Standard Cable | Flexible Robot Cable | Strengthened Shielded Cable |
|---|---|---|---|
| Applicable Standards | UL CM | ||
| Category | Cat-5E | ||
| Core Wire/Color | AWG 22(7/0.26): Yellow/Orange/White/Blue | AWG 22 (7/24/0.05): Yellow/Orange/White/Blue | AWG 22 (7/0.26): Yellow/Orange/White/Blue |
| Outer Diameter | ø6.5 | ||
| Sheath Color | Light Blue | Black | |
| Sheath Material | PVC | ||
| Shield Structure | Dual-Layered Shield | ||
Cable
Note: Cable with connector only. (Model XS5H, Model XS5W)
Model XS6W-6LSZH8SS□□□□CM-□

Dimensional drawing
| Type | Dual-ended connector cable (RJ45/RJ45) / LSZH |
|---|---|
| Type | Model XS6W-6LSZH8SS□□□□CM-□ |
| Rated Current | 1 A (at 50°C) |
| Voltage Endurance | 1,000 V DC 60 secs (Leak Current 1 mA or Less) |
| Operating Temperature Range | -20 to 75°C |
| Storage Temperature Range | -20 to 75°C |
| Mount Temperature Range | 0 to +50°C |
| Protective Structure | IP20 |
Rating/Performance
| Type | Dual-ended connector cable (RJ45/RJ45) / LSZH |
|---|---|
| Type | Model XS6W-6LSZH8SS□□□□CM-□ |
| Connector Housing | PC Resin (UL94V-0) / Transparent |
| Contact | Copper alloy / Ni-base, gold plated |
| Shield | Brass / Ni-plated |
| Cover (structure to prevent the tab from breaking) | PA / Black |
| Wire Marker Tube | PVC Resin (UL94V-0) / Transparent |
Materials/Finish
Connector
| Type | Dual-ended connector cable (RJ45/RJ45) / LSZH |
|---|---|
| Type | Model XS6W-6LSZH8SS□□□□CM-□ |
| Applicable Standards | IEC 60332-1/UL444 |
| Core Wire | AWG 26 |
| Outer Diameter | ø6.3 mm |
| Sheath Color | Blue, Yellow, Green |
| Sheath Material | LSZH |
| Shield Structure | Single Layer Shield |
Cable
| Type | Category | Cable Sheath Material | Cable Color | Cable Length (m) | Type |
|---|---|---|---|---|---|
| Dual-ended connector cable(RJ45/RJ45) | Cat. 6A | LSZH | Blue | 0.3 | XS6W-6LSZH8SS30CM-B |
| 0.5 | XS6W-6LSZH8SS50CM-B | ||||
| 1 | XS6W-6LSZH8SS100CM-B | ||||
| 1.5 | XS6W-6LSZH8SS150CM-B | ||||
| 2 | XS6W-6LSZH8SS200CM-B | ||||
| 3 | XS6W-6LSZH8SS300CM-B | ||||
| 5 | XS6W-6LSZH8SS500CM-B | ||||
| Yellow | 0.3 | XS6W-6LSZH8SS30CM-Y | |||
| 0.5 | XS6W-6LSZH8SS50CM-Y | ||||
| 1 | XS6W-6LSZH8SS100CM-Y | ||||
| 1.5 | XS6W-6LSZH8SS150CM-Y | ||||
| 2 | XS6W-6LSZH8SS200CM-Y | ||||
| 3 | XS6W-6LSZH8SS300CM-Y | ||||
| 5 | XS6W-6LSZH8SS500CM-Y | ||||
| Green | 0.3 | XS6W-6LSZH8SS30CM-G | |||
| 0.5 | XS6W-6LSZH8SS50CM-G | ||||
| 1 | XS6W-6LSZH8SS100CM-G | ||||
| 1.5 | XS6W-6LSZH8SS150CM-G | ||||
| 2 | XS6W-6LSZH8SS200CM-G | ||||
| 3 | XS6W-6LSZH8SS300CM-G | ||||
| 5 | XS6W-6LSZH8SS500CM-G |
Small type (RJ45 connector)
| Standard Cable | Dual-ended connector cable (plug) (RJ45/RJ45) | 0.3 | XS5W-T421-AMD-K |
|---|---|---|---|
| 0.5 | XS5W-T421-BMD-K | ||
| 1 | XS5W-T421-CMD-K | ||
| 2 | XS5W-T421-DMD-K | ||
| 5 | XS5W-T421-GMD-K | ||
| 10 | XS5W-T421-JMD-K |
Durable type (RJ45 connector)