Easy-Connect Connector for Industrial Equipment - XN2

Caution
Product Description
Easy-wire type connectors with e-CON specifications; Ideal for connecting sensors.
[Features]
· Uses the industry-proven spring clamp syetem for wiring.
· A single connector can accommodate wires ranging from AWG 28 (0.08 mm²) to AWG 20 (0.5 mm²) (coating outer diameter of ø1.5 mm or smaller).
· A jig that enables the wiring of 4 wires at once is also available.
· Conforms to UL standards (File No. E103202) as standard.
[Applications]
· Easy to wire with no special tools required. Repeat wire connections (repairs) are possible.
Wiring Configuration Example

Wiring diagram
Type

Plug connector for cable connection

Socket connector for cable connection

Socket Connector for PCBs
(Single Socket Type)

Socket Connector for PCBs
(4 Socket Type)
| Type | Plug connector for cable connection | Socket connector for cable connection | Socket Connector for PCBs (Single Socket Type) | Socket Connector for PCBs (4 Socket Type) |
|---|---|---|---|---|
| Number of Contacts | Type | Type | Type | Type |
| 3 | ◎Model XN2A-1370 | - | ◎Model XN2D-1371 | - |
| 4 | ◎Model XN2A-1470 | ◎Model XN2B-1470 | ◎Model XN2D-1471 | ◎Model XN2D-4471 |
| 5 | ◎Model XN2A-1570 | - | ◎Model XN2D-1571 | - |
| 6 | ◎Model XN2A-1670 | - | ◎Model XN2D-1671 | - |
| 8 | ◎Model XN2A-1870 | - | ◎Model XN2D-1871 | - |
Rating/Performance
| Rated Current | 3A/contact (when using 20 AWG wire) 2A/contact (when using 22 AWG wire) 1A/contact (when using 24 AWG wire) 0.5A/contact (when using 26, 28 AWG wire) |
|---|---|
| Rated Voltage | 32 V DC |
| Contact Resistance | 30 mΩ or Less (20 mV DC or Less, 100 mA or Less) |
| Insulation Resistance | 1,000 MΩ or higher (at DC 500 V) |
| Voltage Endurance | 1,000 V AC 60 secs (Leak Current 1 mA or Less) |
| Number of Insertions and Removals | 50 |
| Operating Temperature Range | -30 to +75°C* (assuming no condensation or icing) |
| Applicable Wire | Stranded wire 0.08 mm2 (28 AWG) to 0.5 mm2 (20 AWG) However, outer diameter of wire covering must be ø1.5 or less |
- *The operating temperature range is limited to the maximum operating temperature of the cable.
Materials/Processing
| Item | Classification | |
|---|---|---|
| Cable Type | PCB Type | |
| Body | PBT (UL94V-0) Black | |
| Cover | PBT (UL94V-0) Black | - |
| Base | PC (UL94V-0) Transparent | - |
| Lever | PA (UL94V-0) Natural | - |
| Contact | Copper alloy Contact area: nickel-base, gold plating Wiring: nickel-base, tin plating Terminal: nickel-base, tin plating | |
| Spring | Stainless Steel | - |
| Fastening Pin | - | Copper alloy/ nickel-base, tin plating |
External Dimensions

Plug connector for cable connection
Model XN2A-1□70

Socket connector for cable connection
Model XN2B-1470

Socket connector for PCBs (single socket type)
Model XN2D-1□71
Plug Connector for Cable Connection Model XN2A-1□70 - Table of Dimensions
| Number of Contacts | Dimensions (mm) | ||
|---|---|---|---|
| A | B | C | |
| 3 | 4.0 | 7.2 | 13.8 |
| 4 | 6.0 | 9.2 | 15.8 |
| 5 | 8.0 | 11.2 | 17.8 |
| 6 | 10.0 | 13.2 | 19.8 |
| 8 | 14.0 | 17.2 | 23.8 |
Socket Connector for PCBs (Single Socket Type) Model XN2D-1□71, Table of Dimensions
| Number of Contacts | Dimensions (mm) | ||||
|---|---|---|---|---|---|
| A | B | C | D | E | |
| 3 | 6.9 | 5.8 | 4.0 | 8.0 | 13.8 |
| 4 | 8.9 | 6.8 | 6.0 | 10.0 | 15.8 |
| 5 | 10.9 | 7.8 | 8.0 | 12.0 | 17.8 |
| 6 | 12.9 | 8.8 | 10.0 | 14.0 | 19.8 |
| 8 | 16.9 | 10.8 | 14.0 | 18.0 | 23.8 |