(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For high-speed, high-accuracy measurements and judgments.
· Switches between 2 colors, red and green, to show the operation judgment with the display color.
· Equipped with a position meter to show the operational state trends.
· An external event input enables expansion to a wide range of measurement judgment applications.
· Series developed for DeviceNet types.
· Short body size with depth (under neck) of 95 mm.
· Certified under UL standards (mark license certified).
· CE marking compliant as evaluated by a third party.
· Waterproof structure compliant with NEMA4X (IP66 equivalent).
Part Number |
---|
K3HB-SSD-AT11 AC100-240 |
K3HB-SSD-AT12 AC100-240 |
K3HB-SSD-AT12 AC/DC24 |
K3HB-SSD-CPAC11 AC100-240 |
K3HB-SSD-CPAC22 AC100-240 |
K3HB-SSD-CPAC22 AC/DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Type | Number of Outputs | Power Supply Voltage (V) |
---|---|---|---|---|---|---|---|---|
฿ 32,575.00 ฿ 22,984.92 | PANEL METER | 1 Piece(s) | 45 Day(s) | Transistor output (NPN) | 5 | AC 100–240 | ||
฿ 40,732.00 ฿ 28,752.72 | PANEL METER | 1 Piece(s) | 14 Day(s) | Transistor output (NPN) | 5 | AC 100–240 | ||
฿ 36,156.00 ฿ 25,511.67 | PANEL METER | 1 Piece(s) | 45 Day(s) | Transistor output (NPN) | 5 | AC/DC24 | ||
฿ 31,978.00 ฿ 22,563.68 | PANEL METER | 1 Piece(s) | 45 Day(s) | Relay contact output (1c) | 3 | AC 100–240 | ||
฿ 36,156.00 ฿ 25,511.67 | PANEL METER | 1 Piece(s) | 45 Day(s) | Relay contact output (1a/1c) | 5 | AC 100–240 | ||
฿ 36,156.00 ฿ 25,511.67 | PANEL METER | 1 Piece(s) | 45 Day(s) | Relay contact output (1a/1c) | 5 | AC/DC24 |
Loading...
Mounting Method | Panel Mount | Panel cut dimensions | 92x45 | Standard | CE / UL / CSA |
---|---|---|---|---|---|
Dimension length(mm) | 48 | Dimension width(mm) | 96 | Dimension thickness(mm) | 95 |
Input Type | Two-channel DC voltage/current | Communication Type | NA | Calculation function | Scaling |
Display Digits | 5 digits | Sampling cycle | 0.5 ms (@ single input)/1.0 ms (@ dual input) | Protective structure (front) | NEMA4X (corresponding to IP66) |
How can we improve?
How can we improve?