Round Waterproof Connector (M8/S8) XS3 Cable

Caution
Product Description
A small waterproof round connector.
[Features]
· A small IP67 compliant waterproof connector.
· M8 screw-on models are available along with S8 snap-in models that connect and disconnect with just one touch.
· Connectors on both cable ends means no harness work is required.
· 3 and 5-pin models are now available for some of the products in the M8 series.
· Oil-resistant, polyurethane robot cables are also available.
[Applications]
· Can be used in a wide range of applications; from FA to OA.
Round Type Waterproof Connector Specification

XS3 external appearance
Round Waterproof Connector Performance
| Type | Model XS3F/H/W/P/M | Model XS3F- M52□-5□□-A | Model XS3M- M524-1□ | Model XS3R |
|---|---|---|---|---|
| Rated Current | DC 1 A | DC 3 A | DC 1 A | |
| Rated Voltage | 125 V DC *2 | 30 V DC | 125 V DC | |
| Contact Resistance (Connector Part) | 40 mΩ or Less (20 mV DC or Less, 100 mA or Less) | 60 mΩ or Less (20 mV DC or Less, 100 mA or Less) | ||
| Insulation Resistance | 103 MΩ or Higher (at 500 V DC) | |||
| Withstand Voltage (Connector Part) | 1,000 V AC 1 min (Leak Current 1 mA or Less) | 650 V AC 1 min (Leak Current 1 mA or Less) | 1,000 V AC 1 min (Leak Current 1 mA or Less) | |
| Protective Structure | IP67 (IEC60529) | |||
| Insertion/Removal Tolerance | 200 times | |||
| Cable Tensile Strength *1 | 49 N/15 s | |||
| Operating Temperature Range | -25 to +70°C *3 | -25 to +85°C | -25 to +70°C | |
| Operating Humidity Range | 20 to 85% RH | |||
*1. Cable type only
*2. Excluding 5-contact type
*3. Use the robot cable within a temperature range between 0 and 70°C to prevent the wires inside the cable from being broken when moved.
Round Waterproof Connector dimensional drawing

(Straight/straight)

(Right-angle / right-angle)

(Straight / right-angle)

(Right-angle / straight)
- *Refer to the catalog for model numbers and dimensional drawings other than those listed above.