Round Water Resistant Connector (M12), XS2 Harness

Caution
- The product images are representative images. Specifications, including shape and color, may vary for each model number.
Product Description
A waterproof connector for FA. Designed to help reduce the amount of time spent on wiring and maintenance as well as for achieving improved environmental resistance.
[Features]
· Conforms to IP67 requirements.
· [Features]· A small and dedicated FA type connector with 94V-0 flame resistance.
· The use of connectors in wiring systems helps shorten equipment downtime.
· Connectors with cables and assembly type connectors are available.
· There are 3 types of assembly connectors: crimping, soldering and screw-on.
Catalog product information click here
Product Features

XS2 external appearance
Classification
| Name | Type | |
|---|---|---|
| 1. Connector with Cable | Model XS2W Connectors with socket and plug on both cable ends | |
| Model XS2F Connectors with socket on one end | ||
| Model XS2F Connectors with socket on one end, with LED indicator | ||
| Model XS2H Connectors with plug on one end | ||
- *Refer to the catalog for types and model numbers other than those listed above.
XS2W Connector with Cable - Socket / Plug on Both Ends
| Cable Specification | Cable Connection Direction | Cable Outer Diameter (mm) | Number of Cable Cores (Core) | Cable Core Cross Sectional Area (mm2) | Cable Length L (m) | For DC | UL standard | |
|---|---|---|---|---|---|---|---|---|
| Type | ||||||||
| Flame Retardant Robot Cable Product | Straight/ straight | φ6.0 | 4 | 0.5 | 1 | ◎ | Model XS2W-D421-C81-F | ● |
| 2 | ◎ | Model XS2W-D421-D81-F | ||||||
| 5 | ◎ | Model XS2W-D421-G81-F | ||||||
| 10 | ◎ | Model XS2W-D421-J81-F | ||||||
| Right-angle (socket) /straight (plug) | 2 | ◎ | Model XS2W-D424-D81-F | |||||
| 5 | ◎ | Model XS2W-D424-G81-F | ||||||
Note: Submit an inquiry to the VONA support center regarding lengths other than those described above.
Note: Submit an inquiry to the VONA support center regarding 5 core types.