Round Waterproof Connector (M12) XS2

Caution
Product Description
A round type IP67 waterproof connector (M12).
[Features]
· A small and dedicated FA type connector with 94V-0 flame resistance.
· The use of connectors in wiring systems makes equipment maintenance easier and helps shorten downtime.
· There are 3 types of connector with cable: crimping, soldering and screw-on.
· Connectors with cable are UL standard certified products.
· Conforms to IEC61076-2-101 (IEC60947-5-2), NECA4202.
[Applications]
· A waterproof connector for FA. Designed to help reduce the amount of time spent on wiring and maintenance as well as for achieving improved environmental resistance.
Catalog product information click here
Classification
| Name | Type | |
|---|---|---|
| Assembly Type Connector (Crimp Type, Solder Type, Screw Connection Type) Used for attaching a connector to sensor and relay cables. | Model XS2G Plug | |
| Model XS2C Socket | ||
| Connector for Relay Box Used for attaching a connector to a relay box. | Model XS2P Socket | |
| T-Shaped Joint, Y-Shaped Joint used for branch wiring and daisy chain connections etc. | Shape XS2R plug/socket | T-Shaped Joint |
| Y-Shaped Joint | ||
| Connector for Sensor Embedding Used for embedding a connector into the sensor unit. | Model XS2M plug | Embedded type with screw |
| Embedded type without screw | ||
| Connector for Panel Mounting Mounts to a panel, enabling connections to an I/O box. | Model XS2M plug | Flange Mounted Type |
| Screw Mounted Type | ||
Structure

Structural diagram
Rating/Performance
| Rated Current | 3A |
|---|---|
| Rated Voltage | For DC: 125 V DC, For AC: 250 V AC |
| Contact Resistance (Connector Part) | 40 mΩ or Less (with 20 mV or Less, 100 mA or Less) |
| Insulation Resistance | 103 MΩ or More (at 500 V DC) |
| Withstand Voltage (Connector Part) | 1,500 V AC 1 min (Leak Current 1 mA or Less) |
| Protective Structure | IP67 (IEC529) |
| Insertion/Removal Tolerance | 200 times |
| Assembled Fixture Strength | Tensile: 98 N/15 s, Torsion: 0.98 N·m/15 s |
| Cable Holding Strength | Cable Outer Diameter: ø6 mm 98 N/15 s ø4 to ø5 mm 49 N/15 s ø3 mm 29 N/15 s |
| Operating Temperature Range | -25 to +70°C |
| Operating Humidity Range | 20 to 85% RH |
Assembly Type Connector Compatible Cable
| Compatible Cable Outer Diameter (mm) | Core Conductor Size | |||
|---|---|---|---|---|
| Crimp Type | Solder Type | Screw Connection Type | ||
| For ø8 | ø7 to ø8 | - | - | 0.18 to 0.75 mm2 |
| For ø7 | ø6 to ø7 | |||
| For ø6 | ø5 to 6 | 0.18 to 0.3 mm2 0.5 to 0.75 mm2 2 types of contact available. | 0.5 mm2or Less | |
| For ø4 | ø4 to ø5 | |||
| For ø3 | ø3 to ø4 | |||
Materials/Processing
| Item | Type | |||
|---|---|---|---|---|
| Model XS2F/H/W | Model XS2M/R/P | Model XS2C/G | ||
| Contact | Material | Phosphor bronze | Brass | |
| Finish | Ni-base 0.4 μm gold plating | |||
| Anchoring Tool | Material | Brass * | ||
| Finish | Ni-Plating * | |||
| Contact Block | Material | PBT Resin (UL94V-0) | PA Resin (UL94V-0) | PBT Resin (UL94V-0) |
| Color | For DC: Light Gray, For AC: Dark Gray | |||
| O-Ring | Rubber | |||
| Cover | Soft PBT (UL94V-0) | - | PBT Resin (UL94V-0) | |
| Cap | - | - | PBT Resin (UL94V-0) | |
| Cable Clamp | - | - | PA Resin (UL94V-0) | |
| Contact Clamp | - | - | PBT Resin (UL94V-0) | |
| Lock Spring | - | - | LCP Resin (UL94V-0) | |
| Waterproof Bushing | - | - | Rubber | |
| Ring | - | - | Steel | |
- *Model XS2R: The T-shaped joint is aluminum and white.
Mating Part Type

- *The AC and DC mating section forms are different from that shown here and therefore cannot be connected together.