Round Waterproof Connector XS5 Harness

Caution
Product Description
Round Waterproof Connector XS5 Harness
Cable Connectors are wiring components for automation machines. They offer a variety of types and cable lengths to choose from.
[Feature]
● Connector Types : M12 Screw-on Connectors
● Connector Shapes :
CN1 - Female Straight, Female angle
CN2 - Male Straight, Cut off
● Cable Length(m) : 0.3, 1, 2, 3, 5 and 10
[Application]
Cable Connectors support a wide variety of Industrial Applications
Round Type Waterproof Connector Specification

Round waterproof connector external appearance

Single-action smart click connection
*: When connecting with a screw type, it is a screw connection.

Adopted a lock method that can be engaged and detached with a single-action

Notify the mating with a clear click feeling

Installation time reduced to about 1/3
* This is a reference value.

Uses a bayonet lock mechanism
Format Structure
Shape XS5: Single-action smart click connection (Compatible with M12 connector)| Connector | Cable Specifications | Cable Length (m) | Format |
|---|---|---|---|
| Both side connectors | Flame retardant / robot cable | 0.5 | Shape XS5W-D421-B81-F |
| 1 | Shape XS5W-D421-C81-F | ||
| 2 | Shape XS5W-D421-D81-F | ||
| 3 | Shape XS5W-D421-E81-F | ||
| 5 | Shape XS5W-D421-G81-F | ||
| 10 | Shape XS5W-D421-J81-F | ||
| One side connector (Socket) | Flame retardant / robot cable | 1 | Shape XS5F-D421-C80-F |
| 2 | Shape XS5F-D421-D80-F | ||
| 3 | Shape XS5F-D421-E80-F | ||
| 5 | Shape XS5F-D421-G80-F | ||
| 10 | Shape XS5F-D421-J80-F | ||
| One side connector (Plug) | Flame retardant / robot cable | 0.3 | Shape XS5H-D421-A80-F |
| 1 | Shape XS5H-D421-C80-F | ||
| 2 | Shape XS5H-D421-D80-F | ||
| 3 | Shape XS5H-D421-E80-F | ||
| 5 | Shape XS5H-D421-G80-F |
XS5 NEXT Series
| Type | Cable Outer Diameter (mm) | Cable Specifications | Cable Length (m) | Format | UL Standard | |
|---|---|---|---|---|---|---|
| Both side connectors | ø6 | Oil resistant reinforced PCV cable | 1 | ◎ | Shape XS5W-D421-C81-X | UL2238 compliant (File No.E207683) |
| 2 | ◎ | Shape XS5W-D421-D81-X | ||||
| 3 | ◎ | Shape XS5W-D421-E81-X | ||||
| 5 | ◎ | Shape XS5W-D421-F81-X | ||||
| 10 | ◎ | Shape XS5W-D421-G81-X | ||||
| ø6 | Oil resistant reinforced PCV robot cable | 1 | ◎ | Shape XS5W-D421-C81-XR | ||
| 2 | ◎ | Shape XS5W-D421-D81-XR | ||||
| 3 | ◎ | Shape XS5W-D421-E81-XR | ||||
| 5 | ◎ | Shape XS5W-D421-F81-XR | ||||
| 10 | ◎ | Shape XS5W-D421-G81-XR | ||||
| Socket one side connector | ø6 | Oil resistant reinforced PCV cable | 1 | ◎ | Shape XS5F-D421-C81-X | |
| 2 | ◎ | Shape XS5F-D421-D81-X | ||||
| 3 | ◎ | Shape XS5F-D421-E81-X | ||||
| 5 | ◎ | Shape XS5F-D421-F81-X | ||||
| 10 | ◎ | Shape XS5F-D421-G81-X | ||||
| ø6 | Oil resistant reinforced PCV robot cable | 1 | ◎ | Shape XS5F-D421-C81-XR | ||
| 2 | ◎ | Shape XS5F-D421-D81-XR | ||||
| 3 | ◎ | Shape XS5F-D421-E81-XR | ||||
| 5 | ◎ | Shape XS5F-D421-F81-XR | ||||
| 10 | ◎ | Shape XS5F-D421-G81-XR | ||||
XS5W connector with cable, socket/plug with connector on both ends
| Cable Specifications | Cable Length L (mm) | Cable Outer Diameter (mm) | Straight (Socket) / Straight (Plug) | UL Standard | |
|---|---|---|---|---|---|
| Format | |||||
| Flame retardance, Robot cable | 4 | ø6 | Shape XS5W-D421-F81-F | UL2238 compliant (File No.E207683) | |
| Oil resistant reinforced Polyurethane Robot cable | 1 | ø4.7 | ◎ | Shape XS5W-D42B-C81-PR | - |
| 2 | ◎ | Shape XS5W-D42B-D81-PR | |||
| 5 | ◎ | Shape XS5W-D42B-G81-PR | |||
XS5F connector with cable, socket with connector on one end
| Cable Specifications | Cable Length L (mm) | Cable Outer Diameter (mm) | Straight Type | L-Type | UL Standard | ||
|---|---|---|---|---|---|---|---|
| Format | Format | ||||||
| Flame retardance, Robot cable | 1 | ø6 | - | - | ◎ | Shape XS5F-D422-C80-F | UL2238 compliant (File No.E207683) |
| 10 | ◎ | Shape XS5F-D422-J80-F | - | - | |||
| Spatter resistant cable | 5 | ø6.6 | ◎ | Shape XS5F-D421-G80-SA | - | - | - |
| Oil resistant reinforced Polyurethane Robot cable | 1 | ø4.7 | ◎ | Shape XS5F-D42B-C80-PR | - | - | |
| 2 | ◎ | Shape XS5F-D42B-D80-PR | - | - | |||
| 5 | ◎ | Shape XS5F-D42B-G80-PR | - | - | |||
| 10 | ◎ | Shape XS5F-D42B-J80-PR | - | - | |||
XS5H Connector with Cable Plug on One Side of Connector
| Cable Specifications | Cable Length L (mm) | Cable Outer Diameter (mm) | Straight Type | UL Standard |
|---|---|---|---|---|
| Format | ||||
| Flame retardance, Robot cable | 0.5 | ø6 | Shape XS5H-D421-B80-F | UL2238 compliant (File No.E207683) |
Rating/Performance
| Rated Current | 4 A |
|---|---|
| Rated Voltage | DC250V |
| Contact Resistance (Connector) | 40 mΩ or Less (at 20 mV or less, 100 mA or less) |
| Insulation Resistance | 1,000 MΩ or higher (at 500 V DC) |
| Withstand Voltage (Connector Section) | 1,500 V AC 1 min (Leak current 1 mA or less) |
| Protective Structure | IP67 (IEC60529) |
| Insertion/Removal Tolerance | 50 times |
| Lock Strength | Tension: 100 N / 15 s; Rotation: 1 N⋅m / 15 s |
| Cable Holding Strength | Tension: 100 N / 15 s; Rotation: 1 N⋅m / 15 s (when cable diameter ø6 mm) *2 |
| Lock Operation Force | 0.1 to 0.25 N⋅m |
| Operating Temperature Range | -25 to +70°C *3 |
| Operating Humidity Range | 20 to 85%RH |
| Number of IDC Repairs *1 | Up to 10 times (limited to same outer diameter / wire core diameter) |
- *1 Type XS5C/G Assembly Type Connector (IDC Type) only.
- *2 Please check the individual specifications for details.
- *3 However, please use the robot cable in the temperature range of 0 to +70°C in consideration of disconnection during movement.
External Dimensions
(Units: mm)

Dimensional drawing of XS5W-D421-□81-F

Dimensional drawing of XS5W-D424-□81-F
*: The cover color of the flame retardance, robot cable product (Type XS5W-D42□-□81-F) is warm gray.

Dimensional drawing of XS5F-D421-□80-F/XS5F-D421-□80-P

Dimensional drawing of type XS5F-D422-□80-F
*: The cover color of the flame retardance, robot cable product (type XS5F-D42□-□80-F) is warm gray.

Dimensional drawing of XS5W-D421-□81-X/XS5W-D421-□81-XR

Dimensional drawing of XS5F-D421-□80-X/XS5F-D421-□80-XR

Drawing of XS5F-D421-□80-SA/XS5F-D42B-□80-PR

Drawing of XS5H-D421-□80-F
*Please refer to the catalog for any information not listed above.