(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Solve any on-site power checking trouble with this single-unit power logger.
[Features]
· Immediate checks can be made on-site whenever necessary.
· Suitable for use with a wide variety of circuits, enabling intelligent power checks on equipment ranging from machines to distribution boards.
· Built-in LAN port allows for remote monitoring and setting from PC, PLC, etc.
· AC adapter supports logging over long periods.
· SD card slot for easy data collection.
· Alarm output notifies of any errors.
[Applications]
· Useful as an AC clamp for measuring current in a wide variety of situations.
Simplified Power Logger appearance
Simplified Power Logger external dimension diagram 1; unit: mm
Simplified Power Logger external dimension diagram 2; unit: mm
Simplified Power Logger external dimension diagram 3; unit: mm
Simplified Power Logger screw hook‑holes cutting dimension diagram; unit: mm
Simplified Power Logger mounting holes dimension diagram; unit: mm
Item | Format | |
---|---|---|
Model ZN-CTX21 | Model ZN-CTX21-A | |
Phase-Wire Type | For standard-type CTs: single-phase 2-wire / 3-phase 3-wire (treated as balanced 3-phase) For split-type CTs: single-phase 2-wire / single-phase 3-wire / 3-phase 3-wire / 3-phase 4-wire | |
Display | 7-segment LCD with 5 digits on 2 rows, and supplemental information indicators | |
Recording Interval | 1 s, 2 s, 5 s, 10 s, 20 s, 30 s and 1 min *1 | |
Conversion Function | Instantaneous power and cumulative power consumption *2 | |
Measurement Operation Modes | Normal mode, sleep mode *3 and high-speed logging mode *4 | |
Recording Mode | Continue *5, ring *6 | |
External Output | Alarm output (photocoupler output) *7 | |
Storage Device (Internal) | Internal memory: Approx. 6,500 data items (1 data item: 70 bytes or less (when number of channels is 1)) | |
Storage Device (External) | SD card (to save measured values and to save/read-out set values) / Recommended SD card: HMC-SD291 model (manufactured by OMRON Corporation) *8 | |
Power Supply | DC Input: 24 V DC ±10%; AC Adapter: 100 to 240 V AC / 50 to 60 Hz Battery: 2 AAA batteries *9 | |
Current Consumption | 80 mA or lower (using an AC adapter) | |
Battery Life *10 | Approx. 1 week *11 | |
Operating Temperature Range | Battery powered: -10 to +60°C (no condensation or freezing) Using an AC adapter: 0 to +40°C (no condensation or freezing) | |
Operating Humidity Range | 20 to 85% RH (no condensation or freezing) | |
Storage Temperature And Humidity Range | -15°C to +60°C, 20 to 85% RH (no condensation or freezing) | |
Insulation Resistance | 20 MΩ (at 500 V DC Mega) | |
Dielectric Withstand Voltage | 1,000 V AC, 50/60 Hz for 1 min: between case and input/output terminal | |
Vibration (Resistance) | With mounting screws: 10 to 150 Hz, with double amplitude of 0.7 mm, acceleration of 50 m/s2 for 80 min each in X, Y and Z directions With mounting magnets: 10 to 55 Hz, with double amplitude of 0.3 mm, acceleration of 20 m/s2 for 50 min each in X, Y and Z directions | |
Shock (Resistance) | 150 m/s2 3 times each in 6 directions (up/down, left/right and forward/backward) *12 | |
Material | ABS | |
Degree Of Protection | IP30 | |
Mounting Method | Magnet/screw/screw-hook mounting | |
Mass (packaged) | Approx. 500 g | |
Accessory 1 | Instruction manual, start-up guide, mounting magnets *13 and alarm output connector *14 | |
Accessory 2 | AC adapter *15 | DC cable (straight type), ferrite core |
Warning
For safety purposes, this product cannot be used in applications for direct or indirect human-body detection.
Do not use this product as a detection device for human safety.
Part Number |
---|
ZN-CTX21 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,548.00 ฿ 10,644.66 | DATA LOGGER | 1 Piece(s) | Same day |
Loading...
Type | Simple Power Logger | Usage Form | Handy | External interface | Ethernet |
---|---|---|---|---|---|
External storage | Applicable | Battery drive time(h) | 168 | Display | Liquid Crystal 7 Segment 5 Digits 2 Levels |
Measurement Application Circuit (Power Logger) | Single-phase Two-wire/Single-phase three-wire/Three-phase Three-wire/Three-phase Four-wire | Function | Current Value/Instantaneous Power/Integral Power Energy | Material | ABS |
Protective Structure | IP30 | Note | AC adapter included |
Please check the type/dimensions/specifications of the part ZN-CTX21 in the Simple Power Logger ZN-CTX/CTS/CTM series.
How can we improve?
How can we improve?