(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Optional item for the simplified type compact inverter JX series, 3G3JX.
Part Number |
---|
3G3AX-OP01 |
3G3AX-OPCN3 |
3G3AX-PCACN2 |
3G3AX-RBA1201 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Classification | Specifications | Note |
---|---|---|---|---|---|---|---|---|
฿ 2,071.00 ฿ 1,896.41 | PLC(EXPANSION UNIT) | 1 Piece(s) | 5 Day(s) | Digital operator | - | Operator for setting various inverter constants, frequencies/current monitor, operation/stop operations, etc. | ||
฿ 2,172.00 ฿ 1,986.73 | PLC(EXPANSION UNIT) | 1 Piece(s) | 5 Day(s) | Cable for digital operator | Cable length 3m | Cable for when you want to install separately from the inverter main unit and the digital operator. | ||
฿ 7,543.00 ฿ 6,453.04 | PLC(EXPANSION UNIT) | 1 Piece(s) | 5 Day(s) | Connecting cable for CX-Drive | - | USB conversion cable (for JX/RX), cable 2 m | ||
฿ 4,323.00 ฿ 3,706.11 | PLC(EXPANSION UNIT) | 1 Piece(s) | 21 Day(s) | Braking resistor | Small type/rated capacity 120 W, resistance: 180 Ω | Required additional braking equipment |
Loading...
How can we improve?
How can we improve?