(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A highly reliable connector with a rotary backlock construction for improved operability.
[Features]
· XF2M: Now features a top and bottom contact system for a reduced number of components.
· Compatible FPC/FFC with a thickness (t) of 0.3 mm.
· Halogen-free.
· XF3M: Features improved insertability with the connector. Produces a physical sensation which lets you know that connection is complete.
· Notice: [Notification end of sales] XF2M series products are no longer for sale due to limited stock. There are no recommended substitutes.
[Applications]
· For use in the PCBs of communications equipment, OA equipment, testing instruments, disaster and crime prevention equipment, security equipment, etc.
Rotary Backlock Type XF2M external appearance
Rotary Backlock Type XF2M dimensional drawing, Units: mm
*The model and dimensions shown by the dotted line are for the Model XF2M-□□15-1AH type.
Rotary Backlock Type XF2M cross sectional drawing, Units: mm
*The model and dimensions shown by the dotted line are for the Model XF2M-□□15-1AH type.
Rotary Backlock Type XF2M PCB processing dimensional drawing, Units: mm
Rotary Backlock Type XF2M-compatible FPC/FFC dimensional drawing, Units: mm
Number of Contacts *1 | Type | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
6 | Model XF2M-0615-1A | 2.5 | 3.6 | 6.5 | 7.1 | 5.1 | 4.1 | 7.5 |
8 | Model XF2M-0815-1A | 3.5 | 4.6 | 7.5 | 8.1 | 6.1 | 5.1 | 8.5 |
10 | Model XF2M-1015-1A | 4.5 | 5.6 | 8.5 | 9.1 | 7.1 | 6.1 | 9.5 |
12 | Model XF2M-1215-1A | 5.5 | 6.6 | 9.5 | 10.1 | 8.1 | 7.1 | 10.5 |
14 | Model XF2M-1415-1A | 6.5 | 7.6 | 10.5 | 11.1 | 9.1 | 8.1 | 11.5 |
18 | Model XF2M-1815-1A | 8.5 | 9.6 | 12.5 | 13.1 | 11.1 | 10.1 | 13.5 |
20 | Model XF2M-2015-1A | 9.5 | 10.6 | 13.5 | 14.1 | 12.1 | 11.1 | 14.5 |
22 | Model XF2M-2215-1A | 10.5 | 11.6 | 14.5 | 15.1 | 13.1 | 12.1 | 15.5 |
24 | Model XF2M-2415-1A | 11.5 | 12.6 | 15.5 | 16.1 | 14.1 | 13.1 | 16.5 |
26 | Model XF2M-2615-1A | 12.5 | 13.6 | 16.5 | 17.1 | 15.1 | 14.1 | 17.5 |
30 | Model XF2M-3015-1A | 14.5 | 15.6 | 18.5 | 19.1 | 17.1 | 16.1 | 19.5 |
32 | Model XF2M-3215-1A | 15.5 | 16.6 | 19.5 | 20.1 | 18.1 | 17.1 | 20.5 |
33 | Model XF2M-3315-1A | 16.0 | 17.1 | 20.0 | 20.6 | 18.6 | 17.6 | 21.0 |
34 | Model XF2M-3415-1A | 16.5 | 17.6 | 20.5 | 21.1 | 19.1 | 18.1 | 21.5 |
35 | Model XF2M-3515-1A | 17.0 | 18.1 | 21.0 | 21.6 | 19.6 | 18.6 | 22.0 |
36 | Model XF2M-3615-1A | 17.5 | 18.6 | 21.5 | 22.1 | 20.1 | 19.1 | 22.5 |
38 | Model XF2M-3815-1A | 18.5 | 19.6 | 22.5 | 23.1 | 21.1 | 20.1 | 23.5 |
40 | Model XF2M-4015-1A | 19.5 | 20.6 | 23.5 | 24.1 | 22.1 | 21.1 | 24.5 |
42 | Model XF2M-4215-1A | 20.5 | 21.6 | 24.5 | 25.1 | 23.1 | 22.1 | 25.5 |
45 | Model XF2M-4515-1A | 22.0 | 23.1 | 26.0 | 26.6 | 24.6 | 23.6 | 27.0 |
50 | Model XF2M-5015-1A | 24.5 | 25.6 | 28.5 | 29.1 | 27.1 | 26.1 | 29.5 |
54 | Model XF2M-5415-1AH | 26.5 | 27.6 | 30.5 | 31.1 | 29.1 | 28.1 | 31.5 |
55 | Model XF2M-5515-1AH | 27.0 | 28.1 | 31.0 | 31.6 | 29.6 | 28.6 | 32.0 |
60 | Model XF2M-6015-1AH | 29.5 | 30.6 | 33.5 | 34.1 | 32.1 | 31.1 | 34.5 |
Rated Current | 0.5 A AC/DC |
---|---|
Rated Voltage | 50 V AC/DC |
Contact Resistance | 50 mΩ or Less (20 mV DC or Less, 100 mA or Less) |
Insulation Resistance | 100 MΩ or More (at 250 V DC) |
Voltage Endurance | 250 V AC 1 min (Leak Current 1 mA or Less) |
Insertion/Removal Tolerance | 20 |
Operating Temperature Range | -30 to +85°C (assuming no condensation or icing) |
Rotary Backlock Type XF3M external appearance
Rotary Backlock Type XF3M (1) dimensional drawing, Units: mm
Rotary Backlock Type XF3M (1) PCB processing dimensional drawing, Units: mm
Rotary Backlock Type XF3M (1) recommended FPC/FFC dimensional drawing, Units: mm
XF3M(1)-0415-1B
Number of Contacts: 4
A: 3.0, B: 7.6, C: 8.6, D: 5.05, E: 5.0, F: 6.0, G: 9.6
Rated Current | 0.5 A AC/DC |
---|---|
Rated Voltage | 50 V AC/DC |
Contact Resistance | 50 mΩ or Less (20 mV DC or Less, 100 mA or Less) |
Insulation Resistance | 100 MΩ or More (at 250 V DC) |
Voltage Endurance | 250 V AC 1 min (Leak Current 1 mA or Less) |
Insertion/Removal Tolerance | Gold plating: 20 times |
Tin plating: 10 times | |
Operating Temperature Range | -30 to +85°C (assuming no condensation or icing) |
Part Number |
---|
XF2M-3515-1A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Pins | Contact part plating |
---|---|---|---|---|---|---|---|
฿ 107.00 | OMRCONNECTORS | 1 Piece(s) | 26 Day(s) | 35 | Gold plating (0.15 μm) |
Loading...
Applicable pin/contact | Female (socket) | Application | For PCB | Rated Current(A) | AC/DC0.5 |
---|---|---|---|---|---|
Rated Voltage(V) | AC/DC50 | Circuit Board Attachment Method | Surface Mount | Withstand Voltage(One min/leak current 1 mA or less) | AC250V |
Please check the type/dimensions/specifications of the part XF2M-3515-1A in the Rotating Back Lock System (0.5-mm Pitch, Dual Contact Type) - XF2M series.
Part Number |
---|
XF2M-1015-1A |
XF2M-1015-1A-R100 |
XF2M-1215-1A |
XF2M-3515-1A-R100 |
XF2M-3615-1A |
XF2M-3615-1A-R100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number Of Pins | Contact part plating |
---|---|---|---|---|---|---|
฿ 63.00 | 1 Piece(s) | 26 Day(s) | 10 | Gold plating (0.15 μm) | ||
฿ 40.00 | 1 Piece(s) | 26 Day(s) | 10 | Gold plating (0.15 μm) | ||
฿ 67.00 | 1 Piece(s) | 26 Day(s) | 12 | Gold plating (0.15 μm) | ||
฿ 145.00 | 1 Piece(s) | 26 Day(s) | 35 | Gold plating (0.15 μm) | ||
฿ 146.00 | 2 Piece(s) | 5 Day(s) | 36 | Gold plating (0.15 μm) | ||
฿ 191.00 | 1 Piece(s) | 5 Day(s) | 36 | Gold plating (0.15 μm) |
How can we improve?
How can we improve?