(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Includes 2-color backlight LED (red/green).
· Achieves high visibility with a negative LCD display.
· A wide range of inputs, including resistance temperature detectors (2 types) and thermocouples (10 types).
· Simple setting with front key operation.
· Equipped with an averaging function for suppression of flickering.
· Equipped with a temperature shift function and temperature unit switch function.
· MAX/MIN display can be checked.
· Short body size with depth (under neck) of 80 mm.
· Equipped as standard with a terminal cover for electric shock prevention.
· The front has a waterproof and dustproof structure compliant with protective structure NEMA4X (IP66 equivalent).
· Certified under UL standards (mark license certified).
· CE marking compliant.
· 2-color display: red and green.
· A wide range of inputs supporting various temperature sensors.
· Temperature input correction.
· Averaging function.
· MAX/MIN display.
· Output type is freely selectable.
Part Number |
---|
K3MA-L AC100-240 |
K3MA-L-C AC100-240 |
K3MA-L-C AC/DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Type | Number of Outputs | Power Supply Voltage (V) |
---|---|---|---|---|---|---|---|---|
฿ 8,878.00 ฿ 7,103.29 | PANEL METER | 1 Piece(s) | Same day | NA | - | AC 100–240 | ||
฿ 8,980.00 ฿ 7,184.00 | OMRPANELMETER | 1 Piece(s) | Same day | Relay contact output (1c) | 1 | AC 100–240 | ||
฿ 8,400.00 ฿ 5,040.84 | PANEL METER | 1 Piece(s) | Same day | Relay contact output (1c) | 1 | AC/DC24 |
Loading...
Mounting Method | Panel Mount | Panel cut dimensions | 92x45 | Standard | CE / UL / CSA |
---|---|---|---|---|---|
Dimension length(mm) | 48 | Dimension width(mm) | 96 | Dimension thickness(mm) | 80 |
Input Type | Platinum resistance thermometer/thermocouple | Communication Type | NA | Display Digits | 4 digits |
Sampling cycle | 500ms | Protective structure (front) | NEMA4X (corresponding to IP66) |
How can we improve?
How can we improve?