(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Digital panel meter that switches between 2 display colors, red and green, to indicate the operation judgment.
[Features]
· High-speed sampling at 50 times per second (20 ms), high-resolution of 0.01°C with platinum-resistance thermometer Pt100 input.
· Thermocouple sensor inputs also support a resolution of 0.1°C and temperature input shift is easily set using two points.
· UL standard certified (mark license certified) and CE marking compliant as evaluated by a third party.
· NEMA4X compliant (IP66 equivalent) drip-proof structure.
[Applications]
· For indicating the temperature and various process measurements.
· Optimal for equipment lines requiring measurement displays of analog amounts, such as temperature, etc.
Temperature Panel Meter K3HB-H external appearance drawing
Dimensional drawing
Input Type | Output Type | Series K3HB-H | ||
---|---|---|---|---|
Event Input, Terminal Block 4 Points (TIMING, S-TIM, HOLD, RESET) Equipped. | 96 (W) × 48 (H) × Depth 95 mm | |||
Power Supply Voltage | ||||
Output Type (2) | Output Type (1) | 100 to 240V AC | ||
Platinum Resistance Temperature Detector / Thermocouple Input Type | No Output | - | Series K3HB-HTA-1 AC100-240 | |
Relay Contact | PASS 1c | H, L: 1c each | Series K3HB-HTA-CPAC11 AC100-240 | |
HH, H, L, LL: 1a each | Series K3HB-HTA-CPAC21 AC100-240 | |||
Transistor | - | NPN Open Collector (HH, H, PASS, L, LL) | K3HB-HTA-T11 AC100-240 | |
BCD+ Transistor | - | NPN Open Collector (5-Digit Output +HH, H, PASS, L, LL) | Series K3HB-HTA-BCD1 AC100-240 | |
Communication | RS-485 | NPN Open Collector (HH, H, PASS, L, LL) | Series K3HB-HTA-FLK3AT11 AC100-240 | |
Linear | Current | NPN Open Collector (HH, H, PASS, L, LL) | Series K3HB-HTA-L1AT11 AC100-240 | |
Voltage | NPN Open Collector (HH, H, PASS, L, LL) | Series K3HB-HTA-L2AT11 AC100-240 |
Input Type | Output Type | Series K3HB-H | ||
---|---|---|---|---|
Event Input, Terminal Block 4 Points (TIMING, S-TIM, HOLD, RESET) Equipped. | 96 (W) × 48 (H) × Depth 95 mm | |||
Power Supply Voltage | ||||
Output Type (2) | Output Type (1) | 24 V AC / V DC | ||
Platinum Resistance Temperature Detector / Thermocouple Input Type | No Output | - | Series K3HB-HTA-1 AC/DC24 | |
Relay Contact | PASS 1c | H, L: 1c each | Series K3HB-HTA-CPAC11 AC/DC24 | |
HH, H, L, LL: 1a each | Series K3HB-HTA-CPAC21 AC/DC24 | |||
Transistor | - | NPN Open Collector (HH, H, PASS, L, LL) | Series K3HB-HTA-T11 AC/DC24 | |
Communication | RS-232C | NPN Open Collector (HH, H, PASS, L, LL) | Series K3HB-HTA-FLK1AT11 AC/DC24 | |
Linear | Current | NPN Open Collector (HH, H, PASS, L, LL) | Series K3HB-HTA-L1AT11 AC/DC24 | |
Voltage | NPN Open Collector (HH, H, PASS, L, LL) | Series K3HB-HTA-L2AT11 AC/DC24 |
Equipped with a position meter to show the operational state trends
Display the current status against the measurement range or full scale of the display range as a bar graph. The operating state is intuitively grasped, making it easy judge the level amount, threshold amount, etc.
High-speed sampling of 50 cycles/second (20 ms)
Achieves an input sampling cycle of 50 times/second, 12.5× that of the manufacturer's conventional products.
In addition to improving the responsiveness of judgment output and transmission output, measurement stability is enhanced by averaging processing.
An external event input enables use in a wide range of measurement judgment applications
Expanded range of applications such as inspection/judgment applications synchronized with external signals, etc.
Short body size with depth (under neck) of 95 mm
Shortened body with a depth of 95 mm.
Contributes to thinner and more compact control panels and equipment.
Usage example 1) Test line for gas appliances
Check the combustion state during gas appliance inspection processes.
In the gas appliance inspection process, the combustion state of the gas is detected through a non-contact temperature sensor and is displayed by the temperature panel meter. That temperature is sent to the meter to be recorded through linear output.
Usage example 2) Copying machine roller temperature change measurement
Roller surface temperature is measured without contact, and temperature changes are monitored.
Roller surface temperature is detected by non-contact temperature sensor ES1B, then displayed and measured by the temperature digital panel meter. Roller characteristics can also be inspected by utilizing multi-stage output in accordance with temperature changes.
Usage example 3) Molding machine temperature indication alarm
Molding machine temperature state is displayed and monitored.
Temperature state of the molding machine is detected by the temperature sensor. Temperature is monitored by the temperature panel meter of the equipped position meter for the bar graph display, which allows the operating state to be intuitively grasped by switching between 2 colors (red and green). Alarm output is used when there are temperature abnormalities.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Type | Number of Outputs | Communication Type | Power Supply Voltage (V) |
---|---|---|---|---|---|---|---|---|---|
฿ 22,575.00 ฿ 15,935.69 | PANEL METER | 1 Piece(s) | 50 Day(s) | NA | - | NA | AC 100–240 | ||
฿ 30,450.00 ฿ 21,494.66 | PANEL METER | 1 Piece(s) | 50 Day(s) | BCD output/transistor output (NPN) | 5 | NA | AC 100–240 | ||
฿ 15,267.00 ฿ 12,201.39 | PANEL METER | 1 Piece(s) | 5 Day(s) | Relay contact output (1c) | 3 | NA | AC 100–240 | ||
฿ 27,432.00 ฿ 19,364.25 | PANEL METER | 1 Piece(s) | 14 Day(s) | Relay contact output (1c) | 3 | NA | AC/DC24 | ||
฿ 29,750.00 ฿ 21,000.53 | PANEL METER | 1 Piece(s) | 50 Day(s) | Relay contact output (1a/1c) | 5 | NA | AC 100–240 | ||
฿ 29,750.00 ฿ 21,000.53 | PANEL METER | 1 Piece(s) | 45 Day(s) | Relay contact output (1a/1c) | 5 | NA | AC/DC24 | ||
฿ 17,356.00 ฿ 12,241.19 | PANEL METER | 1 Piece(s) | Same day | Transistor output (NPN) | 5 | RS-232C | AC/DC24 | ||
฿ 29,225.00 ฿ 20,629.93 | PANEL METER | 1 Piece(s) | 45 Day(s) | Transistor output (NPN) | 5 | RS-485 | AC 100–240 | ||
฿ 23,324.00 ฿ 16,455.08 | PANEL METER | 1 Piece(s) | 6 Day(s) | Linear current/transistor output (NPN) | 5 | NA | AC 100–240 | ||
฿ 39,375.00 ฿ 27,794.81 | PANEL METER | 1 Piece(s) | 50 Day(s) | Linear current/transistor output (NPN) | 5 | NA | AC/DC24 | ||
฿ 23,324.00 ฿ 16,455.08 | PANEL METER | 1 Piece(s) | 6 Day(s) | Linear voltage/transistor output (NPN) | 5 | NA | AC 100–240 | ||
฿ 39,375.00 ฿ 27,794.81 | PANEL METER | 1 Piece(s) | 45 Day(s) | Linear voltage/transistor output (NPN) | 5 | NA | AC/DC24 | ||
฿ 33,085.00 ฿ 23,354.70 | PANEL METER | 1 Piece(s) | 14 Day(s) | Transistor output (NPN) | 5 | NA | AC 100–240 | ||
฿ 34,825.00 ฿ 24,582.97 | PANEL METER | 1 Piece(s) | 45 Day(s) | Transistor output (NPN) | 5 | NA | AC/DC24 |
Loading...
Mounting Method | Panel Mount | Panel cut dimensions | 92x45 | Standard | CE / UL / CSA |
---|---|---|---|---|---|
Dimension length(mm) | 48 | Dimension width(mm) | 96 | Dimension thickness(mm) | 95 |
Input Type | Platinum resistance thermometer/thermocouple | Display Digits | 5 digits | Sampling cycle | 20ms |
Protective structure (front) | NEMA4X (corresponding to IP66) |
How can we improve?
How can we improve?