(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cost-effective industrial-use relay with a low power consumption.
[Features]
·Type MM power relay with a mechanical lock latching system.
·Mechanically holds the operations.
· Quick operation due to pulse transmitted electrical power.
·Wide operating temperature range from -10°C to +55°C.
·Models compliant with auxiliary power relays (JEC-174D) are also available.
[Applications]
·Ideal for motor and control operation switching.
Number Of Poles | 2 Poles (2 c) | 3 Poles (3 c) | 4 Poles (2 c + 2 a) | |||
---|---|---|---|---|---|---|
Format | Rated Voltage (V) | Format | Rated Voltage (V) | Format | Rated Voltage (V) | |
Standard Type | Model MM2KP | AC 100/(110), 200/(220) | Model MM3KP | DC 100/110 | Model MM4KP | AC 100/(110), 200/(220) |
DC 24, 100/110 | DC 100/110 | |||||
DC Load Switching Type | Model MM2XKP | DC 24, 100/110 | Model MM3XKP | DC 100/110 | Model MM4XKP | AC 100/(110) |
DC 24, 100/110, 125 | ||||||
Standard Power Auxiliary Relay Type For DC Load Switching | - | - | - | - | Model MM4XKP-JD | DC 100/110 |
MM2KP external appearance
MM2(X)KP dimensional outline drawing
Model MM2KP (standard type) terminal layout / internal schematics
Model MM2XKP (DC load switching type) terminal layout / internal schematics
MM4KP external appearance
MM3(X)KP/MM4(X)KP dimensional outline drawing
Model MM3KP (standard type) terminal layout / internal schematics
Model MM4KP (standard type) terminal layout / internal schematics
Contact Resistance *1 | 50 mΩ max. | |
---|---|---|
Set 2 | Time | AC: 30 ms max. DC: 60 ms max. |
Minimum Pulse Width | Both AC and DC are 100 ms | |
Reset *2 | Time | 30 ms max. |
Minimum Pulse Width | Both AC and DC are 100 ms | |
Maximum Switching Frequency | Mechanical | 1,800 operations/hr |
Rated Load | 1,800 operations/hr | |
Insulation Resistance *3 | 100 MΩ min. | |
Dielectric Strength | Between Coil and Contacts | 2,000 V AC 50/60 Hz for 1 min |
Between Contacts of Different Polarity | ||
Between Set And Reset Coil | ||
Between Contacts of Same Polarity | 1,500 V AC 50/60 Hz for 1 min | |
Vibration | Durability | 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) |
Malfunction | 10 to 35 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) | |
Shock | Durability | 500 m/s2 |
Malfunction | 50 m/s2 | |
Durability | Mechanical | 2,500,000 operations min. (at switching frequency of 1,800 operations/hr) |
Electrical *4 | 500,000 operations min. (at 1,800 operations/hr under rated load) | |
Failure Rate (P Level) (Reference Value *5) | 5 V DC 10 mA | |
Ambient Operating Temperature | -10 to +55°C (assuming no icing or condensation) | |
Ambient Operating Humidity | 5 to 85% RH | |
Weight | · Standard type Model MM2KP approx. 375 g Model MM3KP approx. 550 g Model MM4KP approx. 570 g · DC load switching type Model MM2XKP approx. 380 g Model MM3XKP approx. 555 g Model MM4XKP approx. 580 g |
*1. Measurement conditions: 5 V DC, 1 A, voltage drop method.
*2. Measurement conditions: Rated operating voltage applied, not including contact bounce. Ambient temperature: +23°C
*3. Measured with a 500 V DC ohmmeter at the same places that the dielectric strength was checked.
*4. Ambient temperature: +23°C
*5. This value was measured at a switching frequency of 60 operations/min.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Contact Configuration | Latch function | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Contact mechanism | Protective Structure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,144.80 ฿ 2,680.00 | POWER RELAY | 1 Piece(s) | 45 Day(s) | Power | 2c | Available | Screw Fastening | 7 | 24 | - | - | - | - | - | - | ||
฿ 2,286.00 ฿ 1,257.30 | RELAY | 1 Piece(s) | Same day | Power | 2c | Available | Socket / plug-in | 5 | - | 100/(110) | 119 | 54.5 | 80.5 | Single | In-Case Type | ||
฿ 2,286.00 ฿ 1,947.90 | RELAY | 1 Piece(s) | 5 Day(s) | Power | 2c | Available | Socket / plug-in | 5 | - | 200/(220) | 119 | 54.5 | 80.5 | Single | In-Case Type | ||
฿ 3,290.00 ฿ 2,819.86 | POWER RELAY | 1 Piece(s) | 50 Day(s) | Power | 2c | Available | Socket / plug-in | 4 | - | 220 | 119 | 54.5 | 80.5 | - | - | ||
฿ 2,286.00 ฿ 1,947.90 | RELAY | 1 Piece(s) | 5 Day(s) | Power | 2c | Available | Socket / plug-in | 5 | 24 | - | 119 | 54.5 | 80.5 | Single | In-Case Type | ||
฿ 2,334.00 ฿ 1,976.90 | RELAY | 1 Piece(s) | Same day | Power | 2c | Available | Socket / plug-in | 5 | 100/110 | - | 119 | 54.5 | 80.5 | Single | In-Case Type | ||
฿ 2,485.00 ฿ 2,119.95 | POWER RELAY | 1 Piece(s) | 5 Day(s) | Power | 2c | Available | Socket / plug-in | 5 | - | 100/(110) | 119 | 54.5 | 80.5 | - | - | ||
฿ 2,485.00 ฿ 2,119.95 | POWER RELAY | 1 Piece(s) | 5 Day(s) | Power | 2c | Available | Socket / plug-in | 5 | - | 200/(220) | 119 | 54.5 | 80.5 | - | - | ||
฿ 2,552.00 ฿ 2,162.05 | RELAY | 1 Piece(s) | 5 Day(s) | Power | 2c | Available | Socket / plug-in | 5 | 24 | - | 119 | 54.5 | 80.5 | Single | In-Case Type | ||
฿ 2,604.00 ฿ 2,223.03 | POWER RELAY | 1 Piece(s) | 5 Day(s) | Power | 3c | Available | Socket / plug-in | 4 | - | 100/(110) | 123 | 72.5 | 80.5 | - | - | ||
฿ 2,604.00 ฿ 2,223.03 | POWER RELAY | 1 Piece(s) | 5 Day(s) | Power | 3c | Available | Socket / plug-in | 4 | - | 200/(220) | 123 | 72.5 | 80.5 | - | - | ||
฿ 2,435.00 ฿ 2,076.08 | RELAY | 1 Piece(s) | 5 Day(s) | Power | 3c | Available | Socket / plug-in | 5 | 100/110 | - | 123 | 72.5 | 80.5 | Single | In-Case Type | ||
฿ 2,962.00 ฿ 2,528.96 | POWER RELAY | 1 Piece(s) | 5 Day(s) | Power | 3c | Available | Socket / plug-in | 5 | - | 100/(110) | 123 | 72.5 | 80.5 | - | - | ||
฿ 3,020.00 ฿ 2,564.89 | POWER RELAY | 1 Piece(s) | 5 Day(s) | Power | 3c | Available | Socket / plug-in | 5 | 24 | - | 123 | 72.5 | 80.5 | - | - | ||
฿ 3,068.00 | RELAY | 1 Piece(s) | 5 Day(s) | Power | 3c | Available | Socket / plug-in | 5 | 100/110 | - | 123 | 72.5 | 80.5 | Single | In-Case Type | ||
฿ 2,972.00 ฿ 1,606.66 | RELAY | 1 Piece(s) | Same day | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | - | 100/(110) | 123 | 72.5 | 80.5 | Single | In-Case Type | ||
฿ 2,972.00 ฿ 2,536.01 | RELAY | 1 Piece(s) | 5 Day(s) | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | - | 200/(220) | 123 | 72.5 | 80.5 | Single | In-Case Type | ||
฿ 2,962.00 ฿ 2,528.96 | POWER RELAY | 1 Piece(s) | 5 Day(s) | Power | [Other] 2c2a | Available | Socket / plug-in | 4 | 24 | - | 123 | 72.5 | 80.5 | - | - | ||
฿ 2,972.00 | RELAY | 1 Piece(s) | 5 Day(s) | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | 100/110 | - | 123 | 72.5 | 80.5 | Single | In-Case Type | ||
฿ 3,039.00 ฿ 2,595.91 | POWER RELAY | 1 Piece(s) | 5 Day(s) | Power | [Other] 2c2a | Available | Socket / plug-in | 4 | 125 | - | 123 | 72.5 | 80.5 | - | - | ||
฿ 3,419.00 ฿ 1,803.52 | RELAY | 1 Piece(s) | Same day | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | - | 100/(110) | 123 | 72.5 | 80.5 | Single | In-Case Type | ||
฿ 3,419.00 | RELAY | 1 Piece(s) | 5 Day(s) | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | 24 | - | 123 | 72.5 | 80.5 | Single | In-Case Type | ||
฿ 3,516.00 | RELAY | 1 Piece(s) | 5 Day(s) | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | 100/110 | - | 123 | 72.5 | 80.5 | Single | In-Case Type | ||
฿ 3,181.00 ฿ 1,803.63 | RELAY | 1 Piece(s) | Same day | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | 125 | - | 123 | 72.5 | 80.5 | Single | In-Case Type | ||
฿ 3,410.00 ฿ 2,913.16 | POWER RELAY | 1 Piece(s) | 5 Day(s) | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | 200/220 | - | 123 | 72.5 | 80.5 | - | - | ||
฿ 4,405.00 ฿ 2,467.68 | RELAY | 1 Piece(s) | Same day | Power | [Other] 2c2a | Available | Socket / plug-in | 5 | 100/110 | - | 123 | 72.5 | 80.5 | Single | In-Case Type |
Loading...
How can we improve?
How can we improve?