(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The highly durable international standard model G6A.
[Features]
· Strong against magnetic interference. Allows for high-density mounting.
· Compliant with FCC standards with an impulse withstand voltage of 1,500 V and high voltage resistance.
· Gold-clad twin contacts, plus low contact bounce for high contact reliability. Available in a number of variations for use in different applications.
[Applications]
· For signal transmission to weak electrical circuits on electrical PCBs.
Part Number |
---|
G6A-274P DC24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Latch function | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Safety standards | Type | Classification | AC rated load (V)/(A) | DC rated load (V)/(A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 215.00 | RELAY | 1 Piece(s) | Same day | NA | 0.5 | 24 | - | Single stable shape | Standard Type | AC125/0.5 | DC30/2 |
Loading...
Application | For Signals | Contact Configuration | 2c | Terminal shape | For Circuit Boards |
---|---|---|---|---|---|
Dimension height(mm) | 8 | Dimension width(mm) | 20.2 | Dimension depth(mm) | 10.1 |
Protective Structure | Plastic seal type | Contact mechanism | Crossbar twin | Circuit Board Mounting | Circuit Board Hole Insertion |
Please check the type/dimensions/specifications of the part G6A-274P DC24 in the Mini Relay G6A series.
Part Number |
---|
G6A-234P DC24 |
G6A-234P DC5 |
G6A-234P-ST-US DC24 |
G6A-274P DC5 |
G6A-274P-ST-US DC12 |
G6A-274P-ST-US DC24 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Latch function | Contact rated current (minimum value for AC and DC) (A) | Coil rated voltage (DC) (V) | Safety standards | Type | Classification | AC rated load (V)/(A) | DC rated load (V)/(A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 275.00 | 1 Piece(s) | Same day | NA | 0.3 | 24 | - | Single stable shape | Standard Type | AC125/0.3 | DC30/1 | ||
฿ 167.25 | 1 Piece(s) | Same day | NA | 0.3 | 5 | - | Single stable shape | Standard Type | AC125/0.3 | DC30/1 | ||
฿ 275.00 | 1 Piece(s) | Same day | NA | 0.3 | 24 | CSA / UL | Single stable shape | Standard Type | AC125/0.3 | DC30/1 | ||
฿ 199.00 | 1 Piece(s) | Same day | NA | 0.5 | 5 | - | Single stable shape | Standard Type | AC125/0.5 | DC30/2 | ||
฿ 275.00 | 1 Piece(s) | Same day | NA | 0.5 | 12 | CSA / UL | Single stable shape | Standard Type | AC125/0.5 | DC30/2 | ||
฿ 262.00 | 1 Piece(s) | 45 Day(s) | NA | 0.5 | 24 | CSA / UL | Single stable shape | Standard Type | AC125/0.5 | DC30/2 |
How can we improve?
How can we improve?